- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- K0443
Oil level gauges
- K0444
Oil level gauges
- K1425
Oil level gauges with electronic oil level monitoring
- K1426
Oil level gauges with electronic temperature monitoring
- K1427
Oil level gauges with electronic oil level and temperature monitoring
- K1100
Oil level gauges long version
- K1428
Oil level gauges with electronic oil level monitoring, long version
- K1429
Oil level gauges with electronic temperature monitoring, long version
- K1430
Oil level gauges with electronic oil level and temperature monitoring, long version
- K0445
Oil level sight glasses
- K0446
Oil level sight glasses, press-in
- K0447
Oil level sight glasses domed
- K0448
Oil level sight glasses, aluminium
- K0246
Oil level sight glasses aluminium, glass window
- K2179
Oil level sight glass, brass with safety glass
- K2180
Oil level sight glass, brass, round with safety glass
- K2182
Oil level sight glass, stainless steel with safety glass
- K1129
Screw plugs with hexagon socket DIN 906, tapered thread
- K1130
Screw plugs with collar and hexagon socket DIN 908
- K1131
Screw plugs hex head with collar DIN 910
- K0450
Screw plugs
- K0451
Press-in plugs
- K0452
Screw plugs with magnet
- K0453
Screw plugs aluminium with magnet
- K0454
Screw plugs
- K0455
Plugs fill knurled cap
- K1102
Screw plugs with hexagon socket
- K1104
Screw plugs aluminium
- K0456
Caps for filler necks
- K0457
Vent screws
- K0458
Vent screws with splash guard
- K0459
Vent screws with check valve
- K0460
Vent screws brass
- K0461
Vent screws brass with check valve
- K0462
Press-in plugs with dipstick
- K0465
Vent screws with dipstick
- K0467
Vent screws with check valve and dipstick
- K1101
Screw plugs with dipstick
- K2318
Sealing plug sleeve steel, ball steel
- K2319
Sealing plug sleeve stainless steel, ball steel
- K2320
Sealing plug sleeve stainless steel, ball stainless steel
- K2321
Insertion pin for sealing plugs
- K0468
Dipsticks
- K0470
Filler necks
- K1103
Filler necks
- K0471
Filler necks
- K1132
Grease nipples conical head DIN 71412
- K2316
Grease nipples conical head DIN 71412 to press in
- K2316
Press-in tool for DIN 71412 conical head grease nipples
- K1539
Grease nipple, steel, assortment box
- K1133
Grease nipple caps for conical head grease nipples
- K1134
Grease nipples flush type DIN 3405
- K2317
Grease nipples flush type DIN 3405 to press in
- K1135
Grease nipples button head DIN 3404
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
Level indicators, screw plugs |
go back |
|
These components are used in hydraulic systems, for example as oil level gauges or for other liquids, but also for containers and lubrication units in mechanical engineering.
Grease nipples, level indicators, screw plugs from KIPP
HEINRICH KIPP WERK has a wide range of different operating parts. These include filler necks, level indicators, grease nipples and screw plugs. All these articles are founder under the category "Level indicators screw plugs". Discover an extensive range of diverse products with a multitude of variations. |
|
|
The grease nipple range from KIPP
Grease nipples are small standard items by which bearings and other moving parts can be supplied with grease or other lubricants. In order to ensure reliable lubrication, the lubricant must be regularly refilled or replaced using a grease gun. |
|
|
Operating principle of grease nipples
The working principle of grease nipples is very simple. They function as nozzles so that lubricants such as grease can be applied to moving parts such as bearings by means of a grease gun. Since the moving parts have a very small clearance, the lubricant must be filled into a very limited space under high pressure. Grease guns are used for this purpose, which inject the grease with a pressure of up to 400 bar. Special shapes of the grease nipples enable the nozzles of the grease gun hoses to be reliably attached to permit safe filling of the lubricant. A non-return valve integrated into the grease nipple ensures that the pressed-in grease does not run out again. This consists of a spring-loaded ball. During filling, the ball is pressed inwards by the pressure and allows the lubricant to flow past. After filling, the pressure drops, the spring pushes the ball upwards and thus closes the grease nipple. |
|
|
Several models - the appropriate grease nipple for every application
Grease nipples can be used for different lubrication applications in a range of locations. Different styles of grease nipples are available to ensure the best possible accessibility. |
|
|
Conical head grease nipples
In the KIPP range you will find DIN 71412 conical head grease nipples with tapered threads. The name comes from the shape of the nipple. Conical head grease nipples are the most commonly used type of grease nipple. The are available in various Froms:
Thanks to the different shapes, even components in hard to access places can be easily lubricated. As opposed to tapered press-in nipples or other press-in grease nipples, threaded grease nipples are also suitable for mechanically operated grease guns. As the conical head grease nipples are screwed in, they will not be pushed out even under high pressures. They have thread sizes M6, M8 or M10, depending on the model. Protective caps in various colours are available to protect the conical head of the grease nipples. |
|
|
Button head grease nipples
In addition to conical head grease nipples, KIPP also offers DIN 3404 button head grease nipples. The design permits a high lubricant flow rate and is therefore suitable for applications that require a lot of lubrication. They are all screw-in models and available with thread sizes M6, M8, M10, M12 and M16. Press-in grease nipples are not available. The robust design makes them ideal for machine applications where they are exposed to high external stresses. |
|
|
Flush-type grease nipples
DIN 3405 Flush-type grease nipples are suitable for recessed or flush installation thanks to their flat design. KIPP has various models in its range:
- Stright with hex (Form A)
- Angled 45°, square (Form B)
- Angled 90°, square (Form C)
They are available with thread sizes M6, M8 and M10. The funnel shape enables reliable lubrication even in difficult-to-reach places. However, care must be taken to ensure that the grease gun nozzle is correctly positioned. |
|
|
Applications for grease nipples
Grease nipples are suitable for most applications where something needs to be lubricated or supplied with lubricant. This includes not only machine and equipment construction, but also vehicle and special machine construction. The applications are not only limited to the industrial sector, they are also used in the private sector. While bearings and moving parts on machines need to be lubricated in industry, grease nipples are used in the private sector on such things as trailer overrun brakes as found on caravans. |
|
|
Other products in the grease nipple, level indicator and screw plug range |
|
Level indicators and oil level gauges from KIPP reliably display the full level of tanks and other containers. Attached to the outside, the respective fill level or fill height can be easily read off. The various sizes make the indicators suitable for different types and designs of tanks: And tt does not matter whether it is a tank for heating oil, hydraulic fluid or lubricant. In addition to the fill level, individual models also display the temperatureof the fluid in the container.
In addition to the analogue versions, the KIPP range also includes electronic versions that send diverse information to a control unit over a cable. In the KIPP online shop you can find electronic oil level indicators for monitoring the fill level. There are also models that display the temperature or types that show the fill level and temperature. |
|
|
Containers often have a filler neck to facilitate filling these with liquids. In addition to assisting with filling, they also ensure secure closure of containers such as oil tanks, heating oil tanks, hydraulic tanks or lubricant tanks. Various models of filler necks are available. These differ in material and functionality and thus enable use with different liquids. The are made from materials such as chromium steel or plastic and all have a vent valve. |
|
|
The screw plugs, also known as tube end plugs are mostly classical DIN articles. They are available with or without a seal, depending on the design, and reliably block openings. A broad product portfolio is available thanks to the use of diverse materials such as brass, plastic, aluminium or steel. The appropriate screw plug or tube end plug is available for almost every application. Depending on the model, they are installed using a hex key, spanner or by hand. |
|
|
|
Availability Here you can check item's availability. |
|