DescriptionMaterial:Housing and cap thermoplastic polyamide 66. Air filter polyurethane (PU foam). Dipstick zinc. O-ring NBR, Shore 70.Version:Housing black. Cap red. Filter mesh 50 µm. Dipstick phosphated.Note:The removable cap allows easy cleaning of the air filter.
Form A: without air filter Form B: with air filterTemperature range:Temperature resistant with oil up to 100°C.On request:Min-Max markings.Drawing reference:
1) cap 2) air filter Form B only 3) O-ring
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.