Product groups
Oil level sight glasses aluminium, glass window
K0246

Oil level sight glasses aluminium, glass window

go back

Item description/product images

DescriptionMaterial:Housing, reflector in aluminium.
Natural, clear glass viewing lens.
Internal seal, Viton®.
Version:Viewing lens, temperature-resistant to 150 °C.
Flat seal, asbestos-free.
Note:Resists high pressure and heat. Natural glass as the viewing lens ensures optimal light transmission and high surface hardness.Drawing reference:
1) flat seal
2) external seal
3) internal seal
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0246 Oil level sight glasses aluminium, glass window 221 kB

Drawings

Oil level sight glasses aluminium, glass window

Item selection/filter

Order No.D

D1D2LL1SWTightening
torque
max. Nm
Pressure load
max. bar
CADAcc.PriceOrder
K0246.2901229,5G1/212109271820 on request
K0246.3403434,5G3/4161210322420 on request
K0246.4210042,5G123121040-20 on request
K0246.29201529,5M20X1,512109271820 on request
K0246.42331542,5M33X1,523121040-20 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33