Product groups
Vent screwswith check valve
K0459

Vent screws with check valve

go back

Item description/product images

DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Spring stainless steel.
Lift disc and flat seal rubber (NBR).
Version:Housing black.
Cap red.
Note:Opening pressure 0.20 – 0.25 bar.Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) flat seal
2) lift disc
3) cap
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0459 Vent screwswith check valve 270 kB

Drawings

Vent screwswith check valve

Item selection/filter

Order No.

DD1LL1CADAcc.PriceOrder
K0459.3001430G1/42110 on request
K0459.3003830G3/82110 on request
K0459.3001230G1/22110 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33