- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1130Screw plugs with collar and hexagon socket DIN 908 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Screw plugs with collar and hexagon socket for plugging holes with parallel threads.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | K | L | SW | CAD | Acc. | Price | Order |
---|
K1130.100810 | 12 | M8x1 | 3 | 8 | 4 | | | on request | | K1130.101010 | 14 | M10X1 | 3 | 8 | 5 | | | on request | | K1130.101215 | 17 | M12X1,5 | 3 | 12 | 6 | | | on request | | K1130.101415 | 19 | M14X1,5 | 3 | 12 | 6 | | | on request | | K1130.101615 | 21 | M16X1,5 | 3 | 12 | 8 | | | on request | | K1130.101815 | 23 | M18X1,5 | 4 | 12 | 8 | | | on request | | K1130.102015 | 25 | M20X1,5 | 4 | 14 | 10 | | | on request | | K1130.102215 | 27 | M22X1,5 | 4 | 14 | 10 | | | on request | | K1130.102415 | 29 | M24X1,5 | 4 | 14 | 12 | | | on request | | K1130.102615 | 31 | M26X1,5 | 4 | 16 | 12 | | | on request | | K1130.102720 | 32 | M27X2 | 4 | 16 | 12 | | | on request | | K1130.103015 | 36 | M30X1,5 | 4 | 16 | 17 | | | on request | | K1130.103320 | 39 | M33X2 | 5 | 16 | 17 | | | on request | | K1130.103615 | 42 | M36X1,5 | 5 | 16 | 19 | | | on request | | K1130.104215 | 49 | M42X1,5 | 5 | 16 | 22 | | | on request | | K1130.104220 | 49 | M42X2 | 5 | 16 | 22 | | | on request | | K1130.104815 | 55 | M48X1,5 | 5 | 16 | 24 | | | on request | | K1130.104820 | 55 | M48X2 | 5 | 16 | 24 | | | on request | | K1130.10018 | 14 | G1/8 | 3 | 8 | 5 | | | on request | | K1130.10014 | 18 | G1/4 | 3 | 12 | 6 | | | on request | | K1130.10038 | 22 | G3/8 | 3 | 12 | 8 | | | on request | | K1130.10012 | 26 | G1/2 | 4 | 14 | 10 | | | on request | | K1130.10034 | 32 | G3/4 | 4 | 16 | 12 | | | on request | | K1130.10100 | 39 | G1 | 5 | 16 | 17 | | | on request | | K1130.10114 | 49 | G1 1/4 | 5 | 16 | 22 | | | on request | | K1130.10112 | 55 | G1 1/2 | 5 | 16 | 24 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|