Product groups

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 11H, bright (black) or electro zinc-plated.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note:DIN 557 square nuts class C

Square nuts are often used as insert nuts in injection-moulded parts, or they are slotted into housing profiles (aluminium extruded sections) to be used as a slot nut for screwing on other components. Square nuts also form the basis for cage nuts.. Square nuts provide improved rotation lock compared to conventional hex nuts.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2314 Square nuts DIN 557 173 kB

Drawings

Square nuts DIN 557

Item selection/filter

Order No.Main
material
Surface finish
body
D

HSWCADAcc.PriceOrder
K2314.05steelbright (black)M548 on request
K2314.06steelbright (black)M6510 on request
K2314.08steelbright (black)M86,513 on request
K2314.10steelbright (black)M10817 on request
K2314.12steelbright (black)M121019 on request
K2314.16steelbright (black)M161324 on request
K2314.205steelgalvanisedM548 on request
K2314.206steelgalvanisedM6510 on request
K2314.208steelgalvanisedM86,513 on request
K2314.210steelgalvanisedM10817 on request
K2314.212steelgalvanisedM121019 on request
K2314.216steelgalvanisedM161324 on request
K2314.105stainless steel A2brightM548 on request
K2314.106stainless steel A2brightM6510 on request
K2314.108stainless steel A2brightM86,513 on request
K2314.110stainless steel A2brightM10817 on request
K2314.112stainless steel A2brightM121019 on request
K2314.116stainless steel A2brightM161324 on request
K2314.605stainless steel A4brightM548 on request
K2314.606stainless steel A4brightM6510 on request
K2314.608stainless steel A4brightM86,513 on request
K2314.610stainless steel A4brightM10817 on request
K2314.612stainless steel A4brightM121019 on request
K2314.616stainless steel A4brightM161324 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33