Product groups
Hexagon head bolts with shaft DIN 931/ISO 4014
K0870

Hexagon head bolts with shaft DIN 931/ISO 4014

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black)
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
On request:DIN ISO 272 spanner sizes.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0870 Hexagon head bolts with shaft DIN 931/ISO 4014 225 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB
 Screw surface finishes 121 kB

Drawings (total overview)

Hexagon head bolts with shaft DIN 931/ISO 4014

Hexagon head bolts with shaft DIN 931/ISO 4014, steel

More information

Drawings

Hexagon head bolts with shaft DIN 931/ISO 4014, steel

Item selection/filter

Order No.Main
material
GradeSurface finish
body
D

LLs
min.
Lg
max.
EKSWDINISOCADAcc.PriceOrder
K0870.03X30steel8.8bright (black)M33015,5186,0125,5DIN 931- on request
K0870.03X35steel8.8bright (black)M33520,5236,0125,5DIN 931- on request
K0870.03X40steel8.8bright (black)M34025,5286,0125,5DIN 931- on request
K0870.04X25steel8.8bright (black)M4257,5117,662,87DIN 931- on request
K0870.04X30steel8.8bright (black)M43012,5167,662,87DIN 931- on request
K0870.04X35steel8.8bright (black)M43517,5217,662,87DIN 931- on request
K0870.04X40steel8.8bright (black)M44022,5267,662,87DIN 931- on request
K0870.04X45steel8.8bright (black)M44527,5317,662,87DIN 931- on request
K0870.04X50steel8.8bright (black)M45032,5367,662,87DIN 931- on request
K0870.05X25steel8.8bright (black)M525598,793,58DIN 931- on request
K0870.05X30steel8.8bright (black)M53010148,793,58DIN 931- on request
K0870.05X35steel8.8bright (black)M53515198,793,58DIN 931- on request
K0870.05X40steel8.8bright (black)M54020248,793,58DIN 931- on request
K0870.05X45steel8.8bright (black)M54525298,793,58DIN 931- on request
K0870.05X50steel8.8bright (black)M55030348,793,58DIN 931- on request
K0870.05X60steel8.8bright (black)M56039448,793,58DIN 931- on request
K0870.06X30steel8.8bright (black)M63071211,05410DIN 931- on request
K0870.06X35steel8.8bright (black)M635121711,05410DIN 931- on request
K0870.06X40steel8.8bright (black)M640172211,05410DIN 931- on request
K0870.06X45steel8.8bright (black)M645222711,05410DIN 931- on request
K0870.06X50steel8.8bright (black)M650273211,05410DIN 931- on request
K0870.06X60steel8.8bright (black)M660374211,05410DIN 931- on request
K0870.06X70steel8.8bright (black)M670475211,05410DIN 931- on request
K0870.08X35steel8.8bright (black)M8356,751314,385,313DIN 931- on request
K0870.08X40steel8.8bright (black)M84011,751814,385,313DIN 931- on request
K0870.08X45steel8.8bright (black)M84516,752314,385,313DIN 931- on request
K0870.08X50steel8.8bright (black)M85021,752814,385,313DIN 931- on request
K0870.08X60steel8.8bright (black)M86031,753814,385,313DIN 931- on request
K0870.08X70steel8.8bright (black)M87041,754814,385,313DIN 931- on request
K0870.08X80steel8.8bright (black)M88051,755814,385,313DIN 931- on request
K0870.10X40steel8.8bright (black)M10406,51418,96,417DIN 931- on request
K0870.10X45steel8.8bright (black)M104511,51918,96,417DIN 931- on request
K0870.10X50steel8.8bright (black)M105016,52418,96,417DIN 931- on request
K0870.10X60steel8.8bright (black)M106026,53418,96,417DIN 931- on request
K0870.10X70steel8.8bright (black)M107036,54418,96,417DIN 931- on request
K0870.10X80steel8.8bright (black)M108046,55418,96,417DIN 931- on request
K0870.10X90steel8.8bright (black)M109056,56418,96,417DIN 931- on request
K0870.10X100steel8.8bright (black)M1010066,57418,96,417DIN 931- on request
K0870.12X45steel8.8bright (black)M12456,251521,17,519DIN 931- on request
K0870.12X50steel8.8bright (black)M125011,252021,17,519DIN 931- on request
K0870.12X60steel8.8bright (black)M126021,253021,17,519DIN 931- on request
K0870.12X70steel8.8bright (black)M127031,254021,17,519DIN 931- on request
K0870.12X80steel8.8bright (black)M128041,255021,17,519DIN 931- on request
K0870.12X90steel8.8bright (black)M129051,256021,17,519DIN 931- on request
K0870.12X100steel8.8bright (black)M1210061,257021,17,519DIN 931- on request
K0870.12X110steel8.8bright (black)M1211071,258021,17,519DIN 931- on request
K0870.12X120steel8.8bright (black)M1212081,259021,17,519DIN 931- on request
K0870.16X60steel8.8bright (black)M1660122226,751024DIN 931- on request
K0870.16X70steel8.8bright (black)M1670223226,751024DIN 931- on request
K0870.16X80steel8.8bright (black)M1680324226,751024DIN 931- on request
K0870.16X90steel8.8bright (black)M1690425226,751024DIN 931- on request
K0870.16X100steel8.8bright (black)M16100526226,751024DIN 931- on request
K0870.16X110steel8.8bright (black)M16110627226,751024DIN 931- on request
K0870.16X120steel8.8bright (black)M16120728226,751024DIN 931- on request
K0870.20X70steel8.8bright (black)M207011,52433,5312,530DIN 931- on request
K0870.20X80steel8.8bright (black)M208021,53433,5312,530DIN 931- on request
K0870.20X90steel8.8bright (black)M209031,54433,5312,530DIN 931- on request
K0870.20X100steel8.8bright (black)M2010041,55433,5312,530DIN 931- on request
K0870.20X110steel8.8bright (black)M2011051,56433,5312,530DIN 931- on request
K0870.20X120steel8.8bright (black)M2012061,57433,5312,530DIN 931- on request
K0870.403X30steel8.8galvanisedM33015,5186,0125,5DIN 931- on request
K0870.403X35steel8.8galvanisedM33520,5236,0125,5DIN 931- on request
K0870.403X40steel8.8galvanisedM34025,5286,0125,5DIN 931- on request
K0870.404X25steel8.8galvanisedM4257,5117,662,87DIN 931- on request
K0870.404X30steel8.8galvanisedM43012,5167,662,87DIN 931- on request
K0870.404X35steel8.8galvanisedM43517,5217,662,87DIN 931- on request
K0870.404X40steel8.8galvanisedM44022,5267,662,87DIN 931- on request
K0870.404X45steel8.8galvanisedM44527,5317,662,87DIN 931- on request
K0870.404X50steel8.8galvanisedM45032,5367,662,87DIN 931- on request
K0870.405X25steel8.8galvanisedM525598,793,58DIN 931- on request
K0870.405X30steel8.8galvanisedM53010148,793,58DIN 931- on request
K0870.405X35steel8.8galvanisedM53515198,793,58DIN 931- on request
K0870.405X40steel8.8galvanisedM54020248,793,58DIN 931- on request
K0870.405X45steel8.8galvanisedM54525298,793,58DIN 931- on request
K0870.405X50steel8.8galvanisedM55030348,793,58DIN 931- on request
K0870.405X60steel8.8galvanisedM56039448,793,58DIN 931- on request
K0870.406X30steel8.8galvanisedM63071211,05410DIN 931- on request
K0870.406X35steel8.8galvanisedM635121711,05410DIN 931- on request
K0870.406X40steel8.8galvanisedM640172211,05410DIN 931- on request
K0870.406X45steel8.8galvanisedM645222711,05410DIN 931- on request
K0870.406X50steel8.8galvanisedM650273211,05410DIN 931- on request
K0870.406X60steel8.8galvanisedM660374211,05410DIN 931- on request
K0870.406X70steel8.8galvanisedM670475211,05410DIN 931- on request
K0870.408X35steel8.8galvanisedM8356,751314,385,313DIN 931- on request
K0870.408X40steel8.8galvanisedM84011,751814,385,313DIN 931- on request
K0870.408X45steel8.8galvanisedM84516,752314,385,313DIN 931- on request
K0870.408X50steel8.8galvanisedM85021,752814,385,313DIN 931- on request
K0870.408X60steel8.8galvanisedM86031,753814,385,313DIN 931- on request
K0870.408X70steel8.8galvanisedM87041,754814,385,313DIN 931- on request
K0870.408X80steel8.8galvanisedM88051,755814,385,313DIN 931- on request
K0870.410X40steel8.8galvanisedM10406,51418,96,417DIN 931- on request
K0870.410X45steel8.8galvanisedM104511,51918,96,417DIN 931- on request
K0870.410X50steel8.8galvanisedM105016,52418,96,417DIN 931- on request
K0870.410X60steel8.8galvanisedM106026,53418,96,417DIN 931- on request
K0870.410X70steel8.8galvanisedM107036,54418,96,417DIN 931- on request
K0870.410X80steel8.8galvanisedM108046,55418,96,417DIN 931- on request
K0870.410X90steel8.8galvanisedM109056,56418,96,417DIN 931- on request
K0870.410X100steel8.8galvanisedM1010066,57418,96,417DIN 931- on request
K0870.412X45steel8.8galvanisedM12456,251521,17,519DIN 931- on request
K0870.412X50steel8.8galvanisedM125011,252021,17,519DIN 931- on request
K0870.412X60steel8.8galvanisedM126021,253021,17,519DIN 931- on request
K0870.412X70steel8.8galvanisedM127031,254021,17,519DIN 931- on request
K0870.412X80steel8.8galvanisedM128041,255021,17,519DIN 931- on request
K0870.412X90steel8.8galvanisedM129051,256021,17,519DIN 931- on request
K0870.412X100steel8.8galvanisedM1210061,257021,17,519DIN 931- on request
K0870.412X110steel8.8galvanisedM1211071,258021,17,519DIN 931- on request
K0870.412X120steel8.8galvanisedM1212081,259021,17,519DIN 931- on request
K0870.416X60steel8.8galvanisedM1660122226,751024DIN 931- on request
K0870.416X70steel8.8galvanisedM1670223226,751024DIN 931- on request
K0870.416X80steel8.8galvanisedM1680324226,751024DIN 931- on request
K0870.416X90steel8.8galvanisedM1690425226,751024DIN 931- on request
K0870.416X100steel8.8galvanisedM16100526226,751024DIN 931- on request
K0870.416X110steel8.8galvanisedM16110627226,751024DIN 931- on request
K0870.416X120steel8.8galvanisedM16120728226,751024DIN 931- on request
K0870.420X70steel8.8galvanisedM207011,52433,5312,530DIN 931- on request
K0870.420X80steel8.8galvanisedM208021,53433,5312,530DIN 931- on request
K0870.420X90steel8.8galvanisedM209031,54433,5312,530DIN 931- on request
K0870.420X100steel8.8galvanisedM2010041,55433,5312,530DIN 931- on request
K0870.420X110steel8.8galvanisedM2011051,56433,5312,530DIN 931- on request
K0870.420X120steel8.8galvanisedM2012061,57433,5312,530DIN 931- on request
K0870.305X25steel10.9bright (black)M525598,793,58DIN 931- on request
K0870.305X30steel10.9bright (black)M53010148,793,58DIN 931- on request
K0870.305X35steel10.9bright (black)M53515198,793,58DIN 931- on request
K0870.305X40steel10.9bright (black)M54020248,793,58DIN 931- on request
K0870.305X45steel10.9bright (black)M54525298,793,58DIN 931- on request
K0870.305X50steel10.9bright (black)M55030348,793,58DIN 931- on request
K0870.305X60steel10.9bright (black)M56039448,793,58DIN 931- on request
K0870.306X30steel10.9bright (black)M63071211,05410DIN 931- on request
K0870.306X35steel10.9bright (black)M635121711,05410DIN 931- on request
K0870.306X40steel10.9bright (black)M640172211,05410DIN 931- on request
K0870.306X45steel10.9bright (black)M645222711,05410DIN 931- on request
K0870.306X50steel10.9bright (black)M650273211,05410DIN 931- on request
K0870.306X60steel10.9bright (black)M660374211,05410DIN 931- on request
K0870.306X70steel10.9bright (black)M670475211,05410DIN 931- on request
K0870.308X35steel10.9bright (black)M8356,751314,385,313DIN 931- on request
K0870.308X40steel10.9bright (black)M84011,751814,385,313DIN 931- on request
K0870.308X45steel10.9bright (black)M84516,752314,385,313DIN 931- on request
K0870.308X50steel10.9bright (black)M85021,752814,385,313DIN 931- on request
K0870.308X60steel10.9bright (black)M86031,753814,385,313DIN 931- on request
K0870.308X70steel10.9bright (black)M87041,754814,385,313DIN 931- on request
K0870.308X80steel10.9bright (black)M88051,755814,385,313DIN 931- on request
K0870.310X40steel10.9bright (black)M10406,51418,96,417DIN 931- on request
K0870.310X45steel10.9bright (black)M104511,51918,96,417DIN 931- on request
K0870.310X50steel10.9bright (black)M105016,52418,96,417DIN 931- on request
K0870.310X60steel10.9bright (black)M106026,53418,96,417DIN 931- on request
K0870.310X70steel10.9bright (black)M107036,54418,96,417DIN 931- on request
K0870.310X80steel10.9bright (black)M108046,55418,96,417DIN 931- on request
K0870.310X90steel10.9bright (black)M109056,56418,96,417DIN 931- on request
K0870.310X100steel10.9bright (black)M1010066,57418,96,417DIN 931- on request
K0870.312X45steel10.9bright (black)M12456,251521,17,519DIN 931- on request
K0870.312X50steel10.9bright (black)M125011,252021,17,519DIN 931- on request
K0870.312X60steel10.9bright (black)M126021,253021,17,519DIN 931- on request
K0870.312X70steel10.9bright (black)M127031,254021,17,519DIN 931- on request
K0870.312X80steel10.9bright (black)M128041,255021,17,519DIN 931- on request
K0870.312X90steel10.9bright (black)M129051,256021,17,519DIN 931- on request
K0870.312X100steel10.9bright (black)M1210061,257021,17,519DIN 931- on request
K0870.312X110steel10.9bright (black)M1211071,258021,17,519DIN 931- on request
K0870.312X120steel10.9bright (black)M1212081,259021,17,519DIN 931- on request
K0870.316X60steel10.9bright (black)M1660122226,751024DIN 931- on request
K0870.316X70steel10.9bright (black)M1670223226,751024DIN 931- on request
K0870.316X80steel10.9bright (black)M1680324226,751024DIN 931- on request
K0870.316X90steel10.9bright (black)M1690425226,751024DIN 931- on request
K0870.316X100steel10.9bright (black)M16100526226,751024DIN 931- on request
K0870.316X110steel10.9bright (black)M16110627226,751024DIN 931- on request
K0870.316X120steel10.9bright (black)M16120728226,751024DIN 931- on request
K0870.320X70steel10.9bright (black)M207011,52433,5312,530DIN 931- on request
K0870.320X80steel10.9bright (black)M208021,53433,5312,530DIN 931- on request
K0870.320X90steel10.9bright (black)M209031,54433,5312,530DIN 931- on request
K0870.320X100steel10.9bright (black)M2010041,55433,5312,530DIN 931- on request
K0870.320X110steel10.9bright (black)M2011051,56433,5312,530DIN 931- on request
K0870.320X120steel10.9bright (black)M2012061,57433,5312,530DIN 931- on request
K0870.506X30steel10.9galvanisedM63071211,05410DIN 931- on request
K0870.506X35steel10.9galvanisedM635121711,05410DIN 931- on request
K0870.506X40steel10.9galvanisedM640172211,05410DIN 931- on request
K0870.506X45steel10.9galvanisedM645222711,05410DIN 931- on request
K0870.506X50steel10.9galvanisedM650273211,05410DIN 931- on request
K0870.506X60steel10.9galvanisedM660374211,05410DIN 931- on request
K0870.506X70steel10.9galvanisedM670475211,05410DIN 931- on request
K0870.508X35steel10.9galvanisedM8356,751314,385,313DIN 931- on request
K0870.508X40steel10.9galvanisedM84011,751814,385,313DIN 931- on request
K0870.508X45steel10.9galvanisedM84516,752314,385,313DIN 931- on request
K0870.508X50steel10.9galvanisedM85021,752814,385,313DIN 931- on request
K0870.508X60steel10.9galvanisedM86031,753814,385,313DIN 931- on request
K0870.508X70steel10.9galvanisedM87041,754814,385,313DIN 931- on request
K0870.508X80steel10.9galvanisedM88051,755814,385,313DIN 931- on request
K0870.510X40steel10.9galvanisedM10406,51418,96,417DIN 931- on request
K0870.510X45steel10.9galvanisedM104511,51918,96,417DIN 931- on request
K0870.510X50steel10.9galvanisedM105016,52418,96,417DIN 931- on request
K0870.510X60steel10.9galvanisedM106026,53418,96,417DIN 931- on request
K0870.510X70steel10.9galvanisedM107036,54418,96,417DIN 931- on request
K0870.510X80steel10.9galvanisedM108046,55418,96,417DIN 931- on request
K0870.510X90steel10.9galvanisedM109056,56418,96,417DIN 931- on request
K0870.510X100steel10.9galvanisedM1010066,57418,96,417DIN 931- on request
K0870.512X45steel10.9galvanisedM12456,251521,17,519DIN 931- on request
K0870.512X50steel10.9galvanisedM125011,252021,17,519DIN 931- on request
K0870.512X60steel10.9galvanisedM126021,253021,17,519DIN 931- on request
K0870.512X70steel10.9galvanisedM127031,254021,17,519DIN 931- on request
K0870.512X80steel10.9galvanisedM128041,255021,17,519DIN 931- on request
K0870.512X90steel10.9galvanisedM129051,256021,17,519DIN 931- on request
K0870.512X100steel10.9galvanisedM1210061,257021,17,519DIN 931- on request
K0870.512X110steel10.9galvanisedM1211071,258021,17,519DIN 931- on request
K0870.512X120steel10.9galvanisedM1212081,259021,17,519DIN 931- on request
K0870.516X60steel10.9galvanisedM1660122226,751024DIN 931- on request
K0870.516X70steel10.9galvanisedM1670223226,751024DIN 931- on request
K0870.516X80steel10.9galvanisedM1680324226,751024DIN 931- on request
K0870.516X90steel10.9galvanisedM1690425226,751024DIN 931- on request
K0870.516X100steel10.9galvanisedM16100526226,751024DIN 931- on request
K0870.516X110steel10.9galvanisedM16110627226,751024DIN 931- on request
K0870.516X120steel10.9galvanisedM16120728226,751024DIN 931- on request
K0870.520X70steel10.9galvanisedM207011,52433,5312,530DIN 931- on request
K0870.520X80steel10.9galvanisedM208021,53433,5312,530DIN 931- on request
K0870.520X90steel10.9galvanisedM209031,54433,5312,530DIN 931- on request
K0870.520X100steel10.9galvanisedM2010041,55433,5312,530DIN 931- on request
K0870.520X110steel10.9galvanisedM2011051,56433,5312,530DIN 931- on request
K0870.520X120steel10.9galvanisedM2012061,57433,5312,530DIN 931- on request
K0870.210X40steel12.9bright (black)M10406,51418,96,417DIN 931- on request
K0870.210X45steel12.9bright (black)M104511,51918,96,417DIN 931- on request
K0870.210X50steel12.9bright (black)M105016,52418,96,417DIN 931- on request
K0870.210X60steel12.9bright (black)M106026,53418,96,417DIN 931- on request
K0870.210X70steel12.9bright (black)M107036,54418,96,417DIN 931- on request
K0870.210X80steel12.9bright (black)M108046,55418,96,417DIN 931- on request
K0870.210X90steel12.9bright (black)M109056,56418,96,417DIN 931- on request
K0870.210X100steel12.9bright (black)M1010066,57418,96,417DIN 931- on request
K0870.212X45steel12.9bright (black)M12456,251521,17,519DIN 931- on request
K0870.212X50steel12.9bright (black)M125011,252021,17,519DIN 931- on request
K0870.212X60steel12.9bright (black)M126021,253021,17,519DIN 931- on request
K0870.212X70steel12.9bright (black)M127031,254021,17,519DIN 931- on request
K0870.212X80steel12.9bright (black)M128041,255021,17,519DIN 931- on request
K0870.212X90steel12.9bright (black)M129051,256021,17,519DIN 931- on request
K0870.212X100steel12.9bright (black)M1210061,257021,17,519DIN 931- on request
K0870.212X120steel12.9bright (black)M1212081,259021,17,519DIN 931- on request
K0870.216X60steel12.9bright (black)M1660122226,751024DIN 931- on request
K0870.216X70steel12.9bright (black)M1670223226,751024DIN 931- on request
K0870.216X80steel12.9bright (black)M1680324226,751024DIN 931- on request
K0870.216X90steel12.9bright (black)M1690425226,751024DIN 931- on request
K0870.216X100steel12.9bright (black)M16100526226,751024DIN 931- on request
K0870.216X120steel12.9bright (black)M16120728226,751024DIN 931- on request
K0870.220X70steel12.9bright (black)M207011,52433,5312,530DIN 931- on request
K0870.220X80steel12.9bright (black)M208021,53433,5312,530DIN 931- on request
K0870.220X90steel12.9bright (black)M209031,54433,5312,530DIN 931- on request
K0870.220X100steel12.9bright (black)M2010041,55433,5312,530DIN 931- on request
K0870.220X120steel12.9bright (black)M2012061,57433,5312,530DIN 931- on request

Hexagon head bolts with shaft DIN 931/ISO 4014, stainless steel

More information

Drawings

Hexagon head bolts with shaft DIN 931/ISO 4014, stainless steel

Item selection/filter

Order No.Main
material
GradeSurface finish
body
D

LLs
min.
Lg
max.
EKSWDINISOCADAcc.PriceOrder
K0870.105X25stainless steel A270brightM525598,793,58DIN 931- on request
K0870.105X30stainless steel A270brightM53010148,793,58DIN 931- on request
K0870.105X35stainless steel A270brightM53515198,793,58DIN 931- on request
K0870.105X40stainless steel A270brightM54020248,793,58DIN 931- on request
K0870.105X45stainless steel A270brightM54525298,793,58DIN 931- on request
K0870.105X50stainless steel A270brightM55030348,793,58DIN 931- on request
K0870.105X60stainless steel A270brightM56039448,793,58DIN 931- on request
K0870.106X30stainless steel A270brightM63071211,05410DIN 931- on request
K0870.106X35stainless steel A270brightM635121711,05410DIN 931- on request
K0870.106X40stainless steel A270brightM640172211,05410DIN 931- on request
K0870.106X45stainless steel A270brightM645222711,05410DIN 931- on request
K0870.106X50stainless steel A270brightM650273211,05410DIN 931- on request
K0870.106X60stainless steel A270brightM660374211,05410DIN 931- on request
K0870.106X70stainless steel A270brightM670475211,05410DIN 931- on request
K0870.108X35stainless steel A270brightM8356,751314,385,313DIN 931- on request
K0870.108X40stainless steel A270brightM84011,751814,385,313DIN 931- on request
K0870.108X45stainless steel A270brightM84516,752314,385,313DIN 931- on request
K0870.108X50stainless steel A270brightM85021,752814,385,313DIN 931- on request
K0870.108X60stainless steel A270brightM86031,753814,385,313DIN 931- on request
K0870.108X70stainless steel A270brightM87041,754814,385,313DIN 931- on request
K0870.108X80stainless steel A270brightM88051,755814,385,313DIN 931- on request
K0870.110X100stainless steel A270brightM1010066,57418,96,417DIN 931- on request
K0870.110X40stainless steel A270brightM10406,51418,96,417DIN 931- on request
K0870.110X45stainless steel A270brightM104511,51918,96,417DIN 931- on request
K0870.110X50stainless steel A270brightM105016,52418,96,417DIN 931- on request
K0870.110X60stainless steel A270brightM106026,53418,96,417DIN 931- on request
K0870.110X70stainless steel A270brightM107036,54418,96,417DIN 931- on request
K0870.110X80stainless steel A270brightM108046,55418,96,417DIN 931- on request
K0870.110X90stainless steel A270brightM109056,56418,96,417DIN 931- on request
K0870.112X100stainless steel A270brightM1210061,257021,17,519DIN 931- on request
K0870.112X110stainless steel A270brightM1211071,258021,17,519DIN 931- on request
K0870.112X120stainless steel A270brightM1212081,259021,17,519DIN 931- on request
K0870.112X45stainless steel A270brightM12456,251521,17,519DIN 931- on request
K0870.112X50stainless steel A270brightM125011,252021,17,519DIN 931- on request
K0870.112X60stainless steel A270brightM126021,253021,17,519DIN 931- on request
K0870.112X70stainless steel A270brightM127031,254021,17,519DIN 931- on request
K0870.112X80stainless steel A270brightM128041,255021,17,519DIN 931- on request
K0870.112X90stainless steel A270brightM129051,256021,17,519DIN 931- on request
K0870.116X100stainless steel A270brightM16100526226,751024DIN 931- on request
K0870.116X110stainless steel A270brightM16110627226,751024DIN 931- on request
K0870.116X120stainless steel A270brightM16120728226,751024DIN 931- on request
K0870.116X60stainless steel A270brightM1660122226,751024DIN 931- on request
K0870.116X70stainless steel A270brightM1670223226,751024DIN 931- on request
K0870.116X80stainless steel A270brightM1680324226,751024DIN 931- on request
K0870.116X90stainless steel A270brightM1690425226,751024DIN 931- on request
K0870.605X30stainless steel A470brightM53010148,793,58DIN 931- on request
K0870.605X35stainless steel A470brightM53515198,793,58DIN 931- on request
K0870.605X40stainless steel A470brightM54020248,793,58DIN 931- on request
K0870.605X45stainless steel A470brightM54525298,793,58DIN 931- on request
K0870.605X50stainless steel A470brightM55030348,793,58DIN 931- on request
K0870.605X60stainless steel A470brightM56039448,793,58DIN 931- on request
K0870.606X30stainless steel A470brightM63071211,05410DIN 931- on request
K0870.606X35stainless steel A470brightM635121711,05410DIN 931- on request
K0870.606X40stainless steel A470brightM640172211,05410DIN 931- on request
K0870.606X45stainless steel A470brightM645222711,05410DIN 931- on request
K0870.606X50stainless steel A470brightM650273211,05410DIN 931- on request
K0870.606X60stainless steel A470brightM660374211,05410DIN 931- on request
K0870.606X70stainless steel A470brightM670475211,05410DIN 931- on request
K0870.608X35stainless steel A470brightM8356,751314,385,313DIN 931- on request
K0870.608X40stainless steel A470brightM84011,751814,385,313DIN 931- on request
K0870.608X45stainless steel A470brightM84516,752314,385,313DIN 931- on request
K0870.608X50stainless steel A470brightM85021,752814,385,313DIN 931- on request
K0870.608X60stainless steel A470brightM86031,753814,385,313DIN 931- on request
K0870.608X70stainless steel A470brightM87041,754814,385,313DIN 931- on request
K0870.608X80stainless steel A470brightM88051,755814,385,313DIN 931- on request
K0870.610X40stainless steel A470brightM10406,51418,96,417DIN 931- on request
K0870.610X45stainless steel A470brightM104511,51918,96,417DIN 931- on request
K0870.610X50stainless steel A470brightM105016,52418,96,417DIN 931- on request
K0870.610X60stainless steel A470brightM106026,53418,96,417DIN 931- on request
K0870.610X70stainless steel A470brightM107036,54418,96,417DIN 931- on request
K0870.610X80stainless steel A470brightM108046,55418,96,417DIN 931- on request
K0870.610X90stainless steel A470brightM109056,56418,96,417DIN 931- on request
K0870.610X100stainless steel A470brightM1010066,57418,96,417DIN 931- on request
K0870.612X45stainless steel A470brightM12456,251521,17,519DIN 931- on request
K0870.612X50stainless steel A470brightM125011,252021,17,519DIN 931- on request
K0870.612X60stainless steel A470brightM126021,253021,17,519DIN 931- on request
K0870.612X70stainless steel A470brightM127031,254021,17,519DIN 931- on request
K0870.612X80stainless steel A470brightM128041,255021,17,519DIN 931- on request
K0870.612X90stainless steel A470brightM129051,256021,17,519DIN 931- on request
K0870.612X100stainless steel A470brightM1210061,257021,17,519DIN 931- on request
K0870.612X110stainless steel A470brightM1211071,258021,17,519DIN 931- on request
K0870.612X120stainless steel A470brightM1212081,259021,17,519DIN 931- on request
K0870.616X60stainless steel A470brightM1660122226,751024DIN 931- on request
K0870.616X70stainless steel A470brightM1670223226,751024DIN 931- on request
K0870.616X80stainless steel A470brightM1680324226,751024DIN 931- on request
K0870.616X90stainless steel A470brightM1690425226,751024DIN 931- on request
K0870.616X100stainless steel A470brightM16100526226,751024DIN 931- on request
K0870.616X110stainless steel A470brightM16110627226,751024DIN 931- on request
K0870.616X120stainless steel A470brightM16120728226,751024DIN 931- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33