Product groups
Threaded rods steel and stainless steel DIN 976-1
K1960

Threaded rods steel and stainless steel DIN 976-1

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Grade 4.6, electro zinc-plated.
Grade 8.8 bright or electro zinc-plated.
Bright stainless steel.
Note:Threaded rods are only available in 1000 mm lengths.
Threaded rods size M3 and M4 may be slightly bent when delivered.

The blank version may, for technical reasons have a grey to black surface.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1960 Threaded rods steel and stainless steel DIN 976-1 95,8 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB

Drawings

Threaded rods steel and stainless steel DIN 976-1

Item selection/filter

Order No.Main
material
Surface finish
body
Version 1GradeDLCADAcc.PriceOrder
K1960.031steelgalvanisedRH thread4.6M31000 on request
K1960.041steelgalvanisedRH thread4.6M41000 on request
K1960.051steelgalvanisedRH thread4.6M51000 on request
K1960.061steelgalvanisedRH thread4.6M61000 on request
K1960.081steelgalvanisedRH thread4.6M81000 on request
K1960.101steelgalvanisedRH thread4.6M101000 on request
K1960.121steelgalvanisedRH thread4.6M121000 on request
K1960.161steelgalvanisedRH thread4.6M161000 on request
K1960.201steelgalvanisedRH thread4.6M201000 on request
K1960.241steelgalvanisedRH thread4.6M241000 on request
K1960.301steelgalvanisedRH thread4.6M301000 on request
K1960.361steelgalvanisedRH thread4.6M361000 on request
K1960.1041steelgalvanisedLH thread4.6M41000 on request
K1960.1051steelgalvanisedLH thread4.6M51000 on request
K1960.1061steelgalvanisedLH thread4.6M61000 on request
K1960.1081steelgalvanisedLH thread4.6M81000 on request
K1960.1101steelgalvanisedLH thread4.6M101000 on request
K1960.1121steelgalvanisedLH thread4.6M121000 on request
K1960.1161steelgalvanisedLH thread4.6M161000 on request
K1960.1201steelgalvanisedLH thread4.6M201000 on request
K1960.1241steelgalvanisedLH thread4.6M241000 on request
K1960.1301steelgalvanisedLH thread4.6M301000 on request
K1960.05steelbrightRH thread8.8M51000 on request
K1960.06steelbrightRH thread8.8M61000 on request
K1960.08steelbrightRH thread8.8M81000 on request
K1960.10steelbrightRH thread8.8M101000 on request
K1960.12steelbrightRH thread8.8M121000 on request
K1960.14steelbrightRH thread8.8M141000 on request
K1960.16steelbrightRH thread8.8M161000 on request
K1960.18steelbrightRH thread8.8M181000 on request
K1960.20steelbrightRH thread8.8M201000 on request
K1960.22steelbrightRH thread8.8M221000 on request
K1960.24steelbrightRH thread8.8M241000 on request
K1960.043steelgalvanisedRH thread8.8M41000 on request
K1960.053steelgalvanisedRH thread8.8M51000 on request
K1960.063steelgalvanisedRH thread8.8M61000 on request
K1960.083steelgalvanisedRH thread8.8M81000 on request
K1960.103steelgalvanisedRH thread8.8M101000 on request
K1960.123steelgalvanisedRH thread8.8M121000 on request
K1960.143steelgalvanisedRH thread8.8M141000 on request
K1960.163steelgalvanisedRH thread8.8M161000 on request
K1960.183steelgalvanisedRH thread8.8M181000 on request
K1960.203steelgalvanisedRH thread8.8M201000 on request
K1960.223steelgalvanisedRH thread8.8M221000 on request
K1960.243steelgalvanisedRH thread8.8M241000 on request
K1960.303steelgalvanisedRH thread8.8M301000 on request
K1960.363steelgalvanisedRH thread8.8M361000 on request
K1960.1063steelgalvanisedLH thread8.8M61000 on request
K1960.1083steelgalvanisedLH thread8.8M81000 on request
K1960.1103steelgalvanisedLH thread8.8M101000 on request
K1960.1123steelgalvanisedLH thread8.8M121000 on request
K1960.1163steelgalvanisedLH thread8.8M161000 on request
K1960.1203steelgalvanisedLH thread8.8M201000 on request
K1960.1243steelgalvanisedLH thread8.8M241000 on request
K1960.1303steelgalvanisedLH thread8.8M301000 on request
K1960.1363steelgalvanisedLH thread8.8M361000 on request
K1960.052stainless steel A2brightRH thread70M51000 on request
K1960.062stainless steel A2brightRH thread70M61000 on request
K1960.082stainless steel A2brightRH thread70M81000 on request
K1960.102stainless steel A2brightRH thread70M101000 on request
K1960.122stainless steel A2brightRH thread70M121000 on request
K1960.162stainless steel A2brightRH thread70M161000 on request
K1960.182stainless steel A2brightRH thread70M181000 on request
K1960.202stainless steel A2brightRH thread70M201000 on request
K1960.222stainless steel A2brightRH thread70M221000 on request
K1960.242stainless steel A2brightRH thread70M241000 on request
K1960.1042stainless steel A2brightLH thread70M41000 on request
K1960.1052stainless steel A2brightLH thread70M51000 on request
K1960.1062stainless steel A2brightLH thread70M61000 on request
K1960.1082stainless steel A2brightLH thread70M81000 on request
K1960.1102stainless steel A2brightLH thread70M101000 on request
K1960.1122stainless steel A2brightLH thread70M121000 on request
K1960.1162stainless steel A2brightLH thread70M161000 on request
K1960.1202stainless steel A2brightLH thread70M201000 on request
K1960.1242stainless steel A2brightLH thread70M241000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33