- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K2184
Eyebolts type 48 steel or stainless steel
- K2185
Threaded hooks type 11E and type 4E, steel
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts with shaft DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K1145
Hexagon nuts DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K2183
Tapered pins ISO 2339, steel or stainless steel Form B
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Seals
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2060Slotted round nuts, steel or stainless steel, DIN 981 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.
Stainless steel A2.Version:Stainless steel, bright. Steel, bright. Steel electro zinc-plated.Note:The slotted round nuts are mainly used to fasten bearings to a shaft. The slotted round nuts can also be used to secure gear wheels, pulleys and other machine components.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Surface finish body | D1 | D2 | D3 | H | B=slot width | T | CAD | Acc. | Price | Order |
---|
K2060.0010 | steel | bright | M10x0,75 | 18 | 13,5 | 4 | 3 | 2 | | | on request | | K2060.0012 | steel | bright | M12x1 | 22 | 17 | 4 | 3 | 2 | | | on request | | K2060.0015 | steel | bright | M15X1 | 25 | 21 | 5 | 4 | 2 | | | on request | | K2060.0017 | steel | bright | M17x1 | 28 | 24 | 5 | 4 | 2 | | | on request | | K2060.0020 | steel | bright | M20X1 | 32 | 26 | 6 | 4 | 2 | | | on request | | K2060.0025 | steel | bright | M25X1,5 | 38 | 32 | 7 | 5 | 2 | | | on request | | K2060.0030 | steel | bright | M30x1,5 | 45 | 38 | 7 | 5 | 2 | | | on request | | K2060.0035 | steel | bright | M35x1,5 | 52 | 44 | 8 | 5 | 2 | | | on request | | K2060.0040 | steel | bright | M40x1,5 | 58 | 50 | 9 | 6 | 2,5 | | | on request | | K2060.0045 | steel | bright | M45x1,5 | 65 | 56 | 10 | 6 | 2,5 | | | on request | | K2060.0050 | steel | bright | M50x1,5 | 70 | 61 | 11 | 6 | 2,5 | | | on request | | K2060.0055 | steel | bright | M55x2 | 75 | 67 | 11 | 7 | 3 | | | on request | | K2060.0060 | steel | bright | M60x2 | 80 | 73 | 11 | 7 | 3 | | | on request | | K2060.0065 | steel | bright | M65x2 | 85 | 79 | 12 | 7 | 3 | | | on request | | K2060.0070 | steel | bright | M70x2 | 92 | 85 | 12 | 8 | 3,5 | | | on request | | K2060.0075 | steel | bright | M75x2 | 98 | 90 | 13 | 8 | 3,5 | | | on request | | K2060.0080 | steel | bright | M80x2 | 105 | 95 | 15 | 8 | 3,5 | | | on request | | K2060.0085 | steel | bright | M85x2 | 110 | 102 | 15 | 8 | 3,5 | | | on request | | K2060.0090 | steel | bright | M90x2 | 120 | 108 | 16 | 10 | 4 | | | on request | | K2060.0095 | steel | bright | M95x2 | 125 | 110 | 17 | 10 | 4 | | | on request | | K2060.0100 | steel | bright | M100x2 | 130 | 120 | 18 | 10 | 4 | | | on request | | K2060.010 | steel | galvanised | M10x0,75 | 18 | 13,5 | 4 | 3 | 2 | | | on request | | K2060.012 | steel | galvanised | M12x1 | 22 | 17 | 4 | 3 | 2 | | | on request | | K2060.015 | steel | galvanised | M15X1 | 25 | 21 | 5 | 4 | 2 | | | on request | | K2060.017 | steel | galvanised | M17x1 | 28 | 24 | 5 | 4 | 2 | | | on request | | K2060.020 | steel | galvanised | M20X1 | 32 | 26 | 6 | 4 | 2 | | | on request | | K2060.025 | steel | galvanised | M25X1,5 | 38 | 32 | 7 | 5 | 2 | | | on request | | K2060.030 | steel | galvanised | M30x1,5 | 45 | 38 | 7 | 5 | 2 | | | on request | | K2060.035 | steel | galvanised | M35x1,5 | 52 | 44 | 8 | 5 | 2 | | | on request | | K2060.040 | steel | galvanised | M40x1,5 | 58 | 50 | 9 | 6 | 2,5 | | | on request | | K2060.045 | steel | galvanised | M45x1,5 | 65 | 56 | 10 | 6 | 2,5 | | | on request | | K2060.050 | steel | galvanised | M50x1,5 | 70 | 61 | 11 | 6 | 2,5 | | | on request | | K2060.055 | steel | galvanised | M55x2 | 75 | 67 | 11 | 7 | 3 | | | on request | | K2060.060 | steel | galvanised | M60x2 | 80 | 73 | 11 | 7 | 3 | | | on request | | K2060.065 | steel | galvanised | M65x2 | 85 | 79 | 12 | 7 | 3 | | | on request | | K2060.070 | steel | galvanised | M70x2 | 92 | 85 | 12 | 8 | 3,5 | | | on request | | K2060.075 | steel | galvanised | M75x2 | 98 | 90 | 13 | 8 | 3,5 | | | on request | | K2060.080 | steel | galvanised | M80x2 | 105 | 95 | 15 | 8 | 3,5 | | | on request | | K2060.085 | steel | galvanised | M85x2 | 110 | 102 | 15 | 8 | 3,5 | | | on request | | K2060.090 | steel | galvanised | M90x2 | 120 | 108 | 16 | 10 | 4 | | | on request | | K2060.095 | steel | galvanised | M95x2 | 125 | 110 | 17 | 10 | 4 | | | on request | | K2060.100 | steel | galvanised | M100x2 | 130 | 120 | 18 | 10 | 4 | | | on request | | K2060.1010 | stainless steel A2 | bright | M10x0,75 | 18 | 13,5 | 4 | 3 | 2 | | | on request | | K2060.1012 | stainless steel A2 | bright | M12x1 | 22 | 17 | 4 | 3 | 2 | | | on request | | K2060.1015 | stainless steel A2 | bright | M15X1 | 25 | 21 | 5 | 4 | 2 | | | on request | | K2060.1017 | stainless steel A2 | bright | M17x1 | 28 | 24 | 5 | 4 | 2 | | | on request | | K2060.1020 | stainless steel A2 | bright | M20X1 | 32 | 26 | 6 | 4 | 2 | | | on request | | K2060.1025 | stainless steel A2 | bright | M25X1,5 | 38 | 32 | 7 | 5 | 2 | | | on request | | K2060.1030 | stainless steel A2 | bright | M30x1,5 | 45 | 38 | 7 | 5 | 2 | | | on request | | K2060.1035 | stainless steel A2 | bright | M35x1,5 | 52 | 44 | 8 | 5 | 2 | | | on request | | K2060.1040 | stainless steel A2 | bright | M40x1,5 | 58 | 50 | 9 | 6 | 2,5 | | | on request | | K2060.1045 | stainless steel A2 | bright | M45x1,5 | 65 | 56 | 10 | 6 | 2,5 | | | on request | | K2060.1050 | stainless steel A2 | bright | M50x1,5 | 70 | 61 | 11 | 6 | 2,5 | | | on request | | K2060.1055 | stainless steel A2 | bright | M55x2 | 75 | 67 | 11 | 7 | 3 | | | on request | | K2060.1060 | stainless steel A2 | bright | M60x2 | 80 | 73 | 11 | 7 | 3 | | | on request | | K2060.1065 | stainless steel A2 | bright | M65x2 | 85 | 79 | 12 | 7 | 3 | | | on request | | K2060.1070 | stainless steel A2 | bright | M70x2 | 92 | 85 | 12 | 8 | 3,5 | | | on request | | K2060.1075 | stainless steel A2 | bright | M75x2 | 98 | 90 | 13 | 8 | 3,5 | | | on request | | K2060.1080 | stainless steel A2 | bright | M80x2 | 105 | 95 | 15 | 8 | 3,5 | | | on request | | K2060.1085 | stainless steel A2 | bright | M85x2 | 110 | 102 | 15 | 8 | 3,5 | | | on request | | K2060.1090 | stainless steel A2 | bright | M90x2 | 120 | 108 | 16 | 10 | 4 | | | on request | | K2060.1095 | stainless steel A2 | bright | M95x2 | 125 | 110 | 17 | 10 | 4 | | | on request | | K2060.1100 | stainless steel A2 | bright | M100x2 | 130 | 120 | 18 | 10 | 4 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|