Product groups

Item description/product images

DescriptionMaterial:Bearing housing steel.Version:Black oxidised.Note:As a rule, the clamping force intensifier is used together with tightening or clamping elements. The integrated axial needle roller thrust bearing unit can achieve ca. twice the clamping force by the same lever length.Advantages:The component surface is protected by the stationary lower ring.
The higher preload force causes a lower tendency for material relaxation in the thread.

Clamping levers, wing and star grips, knurled knobs or hexagonal and socket head screws etc. can be used as tightening or clamping elements.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0584 Clamping force intensifiers 226 kB

Drawings

Clamping force intensifiers

Item selection/filter

Order No.

D1D2HDynamic
load rating
N
Static
load rating
N
CADAcc.PriceOrder
K0584.066248680015500 on request
K0584.088258780019400 on request
K0584.1010308920025500 on request
K0584.1212358990029000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33