Product groups
Quarter-turn lock zinc for fire services, DIN 14925
K2219

Quarter-turn lock zinc for fire services, DIN 14925

go back

Item description/product images

DescriptionMaterial:Actuator and housing die-cast zinc.
Nut steel.
Version:Actuator and housing chrome-plated.
Nut electro zinc-plated.
Note:Quarter-turn lock for use in the fire service.
Door thicknesses of 0 to 4 mm.
Right or left mounting with 90° closing.

Please order required tongue version separately.
Type of operation:The lock can only be opened by specialists. The lever blade of a DIN 14924 fireman's axe or a DIN 3223 hydrant key A or B as well as a DIN 14822-1 coupling spanner BC can be used as keys.Accessory:Tongue steel K2244 or stainless steel K2221 without stop.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2219 Quarter-turn lock zinc for fire services, DIN 14925 220 kB

Drawings

Quarter-turn lock zinc for fire services, DIN 14925

Item selection/filter

Order No.DHH1H2S
max.
SWActuationCADAcc.PriceOrder
K2219.45424526,135,63442Fire service lock DIN 14925 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33