- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- K0518
Quarter-turn locks small version
- K0520
Quarter-turn locks with cylinder, small version
- K0522
Quarter-turn locks
- K0524
Quarter-turn security locks
- K0525
Quarter-turn locks with wing grip
- K0526
Quarter-turn locks with T-grip
- K0527
Compression latches with stepped cam
- K1113
Quarter-turn locks long version
- K1106
Quarter-turn locks, stainless steel
- K1360
Quarter-turn locks, stainless steel
- K1351
Quarter-turn locks, stainless steel small version
- K1352
Quarter-turn locks, stainless steel long version
- K1339
Quarter-turn locks, stainless steel small version
- K1355
Quarter-turn locks lockable, stainless steel
- K1358
Quarter-turn lock, stainless steel with wing grip
- K1350
Quarter-turn security locks, stainless steel
- K1107
Quarter-turn locks, stainless steel, lockable
- K1108
Quarter-turn locks, stainless steel with wing grip
- K1109
Quarter-turn locks, stainless steel with T-grip
- K1356
Quarter-turn locks, stainless steel with T-grip
- K1110
Quarter-turn lock, stainless steel with L-grip
- K1359
Quarter-turn locks, stainless steel with L-grip
- K1111
Quarter-turn lock for sterile areas
- K1353
Quarter-turn locks in Hygienic DESIGN
- K1354
Quarter-turn lock in Hygienic DESIGN
- K1452
Quarter-turn lock with T-grip in Hygienic DESIGN
- K0528
Compression latches with variable compression
- K0529
Compression latches
- K0531
Compression latches with adjustable tongue gap
- K1275
Quarter-turn locks free-turning
- K0533
Dust caps
- K0534
Opening grips
- K0535
Keys for latches and locks
- K1335
Keys for latches and locks
- K1511
Keys for quarter-turn locks
- K0271
Stop latches
- K1061
Quarter-turn clamp locks stainless steel rotary knob plastic or stainless steel
- K1558
Quarter-turn clamp locks, stainless steel rotary knob plastic or stainless steel
- K1061
Quarter-turn clamp locks, flat
- K1062
Clamping plates for quarter-turn clamp locks
- K1559
Quarter-turn clamp locks stainless steel, knob plastic or stainless steel
- K1560
Steel clamping plates for quarter-turn clamp locks
- K1730
Quarter turn latches
- K1731
Retaining washers for quarter turn latches
- K1732
Lock bottom parts for quarter turn latches
- K1453
Cable glands, stainless steel or plastic in Hygienic DESIGN
- K1367
Edge protection profiles with steel retaining strip
- K1368
Edge protection profiles with integrated steel wire core
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0526Quarter-turn locks with T-grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing and nut die-cast zinc. T-grip plastic PA6 GF 30. Flat seal rubber. Tongue steel.Version:Housing and nut trivalent passivated. T-grip black. Tongue electro zinc-plated.Note:Quarter-turn lock with T-grip. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.
Water and dust tight according to IP65.
The cylinder locks are supplied with 2 keys. The key can be removed in both positions (open and closed). All cylinders are indetical i.e. all locks can be opened with the same key (Euro key 5333).
Please order the desired tongue type separately. Every tongue can be combined with every housing.Accessory:Key K0535. Tongue for steel quarter-turn lock K0523. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Actuation | H | SW | CAD | Acc. | Price | Order |
---|
K0526.1183 | T-Grip | 18,5 | 27 | | | on request | | K0526.2183 | lockable T-grip | 18,5 | 27 | | | on request | |
|
Order No. | A | L | CAD | Acc. | Price | Order |
---|
K0523.135X165 | 16,5 | 35 | | | on request | | K0523.135X185 | 18,5 | 35 | | | on request | | K0523.135X205 | 20,5 | 35 | | | on request | | K0523.135X225 | 22,5 | 35 | | | on request | | K0523.135X245 | 24,5 | 35 | | | on request | | K0523.145X045 | 4,5 | 45 | | | on request | | K0523.145X065 | 6,5 | 45 | | | on request | | K0523.145X085 | 8,5 | 45 | | | on request | | K0523.145X105 | 10,5 | 45 | | | on request | | K0523.145X125 | 12,5 | 45 | | | on request | | K0523.145X145 | 14,5 | 45 | | | on request | | K0523.145X165 | 16,5 | 45 | | | on request | | K0523.145X185 | 18,5 | 45 | | | on request | | K0523.145X205 | 20,5 | 45 | | | on request | | K0523.145X215 | 21,5 | 45 | | | on request | | K0523.145X225 | 22,5 | 45 | | | on request | | K0523.145X245 | 24,5 | 45 | | | on request | | K0523.145X265 | 26,5 | 45 | | | on request | | K0523.145X285 | 28,5 | 45 | | | on request | | K0523.145X305 | 30,5 | 45 | | | on request | | K0523.145X325 | 32,5 | 45 | | | on request | | K0523.145X345 | 34,5 | 45 | | | on request | | K0523.145X365 | 36,5 | 45 | | | on request | | K0523.145X385 | 38,5 | 45 | | | on request | | K0523.145X405 | 40,5 | 45 | | | on request | | K0523.145X425 | 42,5 | 45 | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|