DescriptionMaterial:Housing and actuator die-cast zinc. Tongue steel.Version:Housing and actuator trivalent passivated. Tongue electro zinc-plated.Note:Rating IP65. This is achieved using an additional O-ring underneath the actuator and a flat seal attached to the housing. The quarter-turn lock can be installed pre-assembled. Please order the required tongue separately. Every tongue can be combined with this housing.Accessory:Key K0535Drawing reference:
Actuation: a) square 8 mm b) slot c) double lug 3 mm
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.