Product groups
Toggle clamps horizontal with flat foot and adjustable clamping spindle
K0660

Toggle clamps horizontal with flat foot and adjustable clamping...

go back

Item description/product images

DescriptionMaterial:Steel.
Grip polyamide.
Version:Carbonitrided and black oxidised.
Grip blue, black or red.
Note:Maintenance-free high quality link bushings. Sustainable constant use of force during opening and closing. Optimum stability through the conical, U-profile clamping arm.On request:Other grip colours.Accessory:K0106
K0098
K0383
K0388
K0390
K0391
K0392
K0393
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0660 Toggle clamps horizontal with flat foot and adjustable clamping spindle 516 kB
 Technical information for toggle clamps with safety locks 573 kB

Drawings

Toggle clamps horizontal with flat foot and adjustable clamping spindle

Item selection/filter

Order No.Component
colour
hole
arrangement
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
Order No.
Angle bracket
CADAcc.PriceOrder
K0660.004001ultramarine RAL 5002187°69°80400500250300K0098.02  on request
K0660.005001ultramarine RAL 5002286°67°100650900550620K0098.02  on request
K0660.006001ultramarine RAL 5002386°67°160135019007201200K0098.04  on request
K0660.008001ultramarine RAL 5002386°67°200200028008301400K0098.04  on request
K0660.010001ultramarine RAL 5002390°71°2502200450012002800K0098.06  on request
K0660.012001ultramarine RAL 5002488°68°2802400550010002800K0098.06  on request
K0660.004000black grey RAL 7021187°69°80400500250300K0098.02  on request
K0660.005000black grey RAL 7021286°67°100650900550620K0098.02  on request
K0660.006000black grey RAL 7021386°67°160135019007201200K0098.04  on request
K0660.008000black grey RAL 7021386°67°200200028008301400K0098.04  on request
K0660.010000black grey RAL 7021390°71°2502200450012002800K0098.06  on request
K0660.012000black grey RAL 7021488°68°2802400550010002800K0098.06  on request
K0660.004003red RAL 3020187°69°80400500250300K0098.02  on request
K0660.005003red RAL 3020286°67°100650900550620K0098.02  on request
K0660.006003red RAL 3020386°67°160135019007201200K0098.04  on request
K0660.008003red RAL 3020386°67°200200028008301400K0098.04  on request
K0660.010003red RAL 3020390°71°2502200450012002800K0098.06  on request
K0660.012003red RAL 3020488°68°2802400550010002800K0098.06  on request
Order No.

Component
colour
MA

A1A2A3A4BB1B2B3B4B5B6CC2DHH1LL1CADAcc.PriceOrder
K0660.004001ultramarine RAL 5002M4x161624412,80,95162410,27,214,11,52011,74,954,228,726,391,823,7  on request
K0660.005001ultramarine RAL 5002M5x2518274,513,5-16,827,313,29,2-222,517,25,255,543,438,9125,741,8  on request
K0660.006001ultramarine RAL 5002M6x3526396,5--283917,512,5232,543,525,4-5,563,759,6186,660,5  on request
K0660.008001ultramarine RAL 5002M8x4526449--31452116242,541,532,2-6,273,970,1223,174,9  on request
K0660.010001ultramarine RAL 5002M10x5541,5599--43592619393,54740-8,894,888279,4103,9  on request
K0660.012001ultramarine RAL 5002M12x7044651040142672821403,54752,313,58,5104,8101,6314,7122  on request
K0660.004000black grey RAL 7021M4x161624412,80,95162410,27,214,11,52011,74,954,228,726,391,823,7  on request
K0660.005000black grey RAL 7021M5x2518274,513,5-16,827,313,29,2-222,517,25,255,543,438,9125,741,8  on request
K0660.006000black grey RAL 7021M6x3526396,5--283917,512,5232,543,525,4-5,563,759,6186,660,5  on request
K0660.008000black grey RAL 7021M8x4526449--31452116242,541,532,2-6,273,970,1223,174,9  on request
K0660.010000black grey RAL 7021M10x5541,5599--43592619393,54740-8,894,888279,4103,9  on request
K0660.012000black grey RAL 7021M12x7044651040142672821403,54752,313,58,5104,8101,6314,7122  on request
K0660.004003red RAL 3020M4x161624412,80,95162410,27,214,11,52011,74,954,228,726,391,823,7  on request
K0660.005003red RAL 3020M5x2518274,513,5-16,827,313,29,2-222,517,25,255,543,438,9125,741,8  on request
K0660.006003red RAL 3020M6x3526396,5--283917,512,5232,543,525,4-5,563,759,6186,660,5  on request
K0660.008003red RAL 3020M8x4526449--31452116242,541,532,2-6,273,970,1223,174,9  on request
K0660.010003red RAL 3020M10x5541,5599--43592619393,54740-8,894,888279,4103,9  on request
K0660.012003red RAL 3020M12x7044651040142672821403,54752,313,58,5104,8101,6314,7122  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33