Product groups
Knurled knobs Form C, with standard scale
K0248_C

Knurled knobs Form C, with standard scale

go back

Item description/product images

DescriptionMaterial:Thermoplastic, black grey.
Bush steel.
Version:Bush blue passivatedNote:Available without graduations, with one scale line or with 20 graduations and 10 digits.

Δ Add the desired cap colour here. No colour code is required for black grey caps.
On request:Special graduations.Drawing reference:
Form A: without graduations
Form B: with one scale line
Form C: with standard graduations

1) Set screw for locking (by Form C between numbers 5 and 6)
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0248_C Knurled knobs Form C, with standard scale 228 kB

Drawings

Knurled knobs Form C, with standard scale

Item selection/filter

Order No.FormColour
Cap
DD1D2D3D4HH1H2TCADAcc.PriceOrder
K0248.3105Cblack grey RAL 70215211919M32210,5510 on request
K0248.31051Corange RAL 20045211919M32210,5510 on request
K0248.31052Csignal green RAL60325211919M32210,5510 on request
K0248.31053Cblue RAL50175211919M32210,5510 on request
K0248.31055Clight grey RAL 70355211919M32210,5510 on request
K0248.31056Ctraffic red RAL 30205211919M32210,5510 on request
K0248.31057Ccolza yellow RAL 10215211919M32210,5510 on request
K0248.3206Cblack grey RAL 70216262323M32612610 on request
K0248.32061Corange RAL 20046262323M32612610 on request
K0248.32062Csignal green RAL60326262323M32612610 on request
K0248.32063Cblue RAL50176262323M32612610 on request
K0248.32065Clight grey RAL 70356262323M32612610 on request
K0248.32066Ctraffic red RAL 30206262323M32612610 on request
K0248.32067Ccolza yellow RAL 10216262323M32612610 on request
K0248.3308Cblack grey RAL 70218343131M43617,5714 on request
K0248.33081Corange RAL 20048343131M43617,5714 on request
K0248.33082Csignal green RAL60328343131M43617,5714 on request
K0248.33083Cblue RAL50178343131M43617,5714 on request
K0248.33085Clight grey RAL 70358343131M43617,5714 on request
K0248.33086Ctraffic red RAL 30208343131M43617,5714 on request
K0248.33087Ccolza yellow RAL 10218343131M43617,5714 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33