Product groups
Knurled knobs Form A, no markings
K0248_A

Knurled knobs Form A, no markings

go back

Item description/product images

DescriptionMaterial:Thermoplastic, black grey.
Bush steel.
Version:Bush blue passivatedNote:Available without graduations, with one scale line or with 20 graduations and 10 digits.

Δ Add the desired cap colour here. No colour code is required for black grey caps.
On request:Special graduations.Drawing reference:
Form A: without graduations
Form B: with one scale line
Form C: with standard graduations

1) Set screw for locking (by Form C between numbers 5 and 6)
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0248_A Knurled knobs Form A, no markings 232 kB

Drawings

Knurled knobs Form A, no markings

Item selection/filter

Order No.FormColour
Cap
DD1D2D3D4HH1H2TCADAcc.PriceOrder
K0248.1105Ablack grey RAL 70215211919M32210,5510 on request
K0248.11051Aorange RAL 20045211919M32210,5510 on request
K0248.11052Asignal green RAL60325211919M32210,5510 on request
K0248.11053Ablue RAL50175211919M32210,5510 on request
K0248.11055Alight grey RAL 70355211919M32210,5510 on request
K0248.11056Atraffic red RAL 30205211919M32210,5510 on request
K0248.11057Acolza yellow RAL 10215211919M32210,5510 on request
K0248.1206Ablack grey RAL 70216262323M32612610 on request
K0248.12061Aorange RAL 20046262323M32612610 on request
K0248.12062Asignal green RAL60326262323M32612610 on request
K0248.12063Ablue RAL50176262323M32612610 on request
K0248.12065Alight grey RAL 70356262323M32612610 on request
K0248.12066Atraffic red RAL 30206262323M32612610 on request
K0248.12067Acolza yellow RAL 10216262323M32612610 on request
K0248.1308Ablack grey RAL 70218343131M43617,5714 on request
K0248.13081Aorange RAL 20048343131M43617,5714 on request
K0248.13082Asignal green RAL60328343131M43617,5714 on request
K0248.13083Ablue RAL50178343131M43617,5714 on request
K0248.13085Alight grey RAL 70358343131M43617,5714 on request
K0248.13086Atraffic red RAL 30208343131M43617,5714 on request
K0248.13087Acolza yellow RAL 10218343131M43617,5714 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33