K0280_AGHigh clamping grips with external thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial, version:Body black hard thermoplastic. Coating black soft thermoplastic. External thread electro zinc-plated steel grade 5.8.Note:SYMPA TOUCH high form clamping grips are available in 2 grip sizes with internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D2 | H | H1 | L | CAD | Acc. | Price | Order |
---|
K0280.4206X15 | L | M6 | 42,7 | 34 | 55,6 | 4,8 | 15 |  | | on request | | K0280.4206X20 | L | M6 | 42,7 | 34 | 55,6 | 4,8 | 20 |  | | on request | | K0280.4206X25 | L | M6 | 42,7 | 34 | 55,6 | 4,8 | 25 |  | | on request | | K0280.4206X35 | L | M6 | 42,7 | 34 | 55,6 | 4,8 | 35 |  | | on request | | K0280.4208X16 | L | M8 | 42,7 | 34 | 55,6 | 4,8 | 16 |  | | on request | | K0280.4208X25 | L | M8 | 42,7 | 34 | 55,6 | 4,8 | 25 |  | | on request | | K0280.4208X35 | L | M8 | 42,7 | 34 | 55,6 | 4,8 | 35 |  | | on request | | K0280.4210X20 | L | M10 | 42,7 | 34 | 55,6 | 4,8 | 20 |  | | on request | | K0280.4210X30 | L | M10 | 42,7 | 34 | 55,6 | 4,8 | 30 |  | | on request | | K0280.4210X40 | L | M10 | 42,7 | 34 | 55,6 | 4,8 | 40 |  | | on request | | K0280.4210X50 | L | M10 | 42,7 | 34 | 55,6 | 4,8 | 50 |  | | on request | | K0280.4706X20 | L | M6 | 47,8 | 38,1 | 62,2 | 5,6 | 20 |  | | on request | | K0280.4706X35 | L | M6 | 47,8 | 38,1 | 62,2 | 5,6 | 35 |  | | on request | | K0280.4708X35 | L | M8 | 47,8 | 38,1 | 62,2 | 5,6 | 35 |  | | on request | | K0280.4710X40 | L | M10 | 47,8 | 38,1 | 62,2 | 5,6 | 40 |  | | on request | | K0280.4710X50 | L | M10 | 47,8 | 38,1 | 62,2 | 5,6 | 50 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|