Product groups
Swivel feet, Form A and B
K0395_A_B

Swivel feet, Form A and B

go back

Item description/product images

DescriptionMaterial, version:Form A: Foot high-carbon steel, ball element case-hardened steel, black oxidised.
Form B: Stainless steel, bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0395_A_B Swivel feet, Form A and B 407 kB

Drawings

Swivel feet, Form A and B

Item selection/filter

Order No.FormDD1HH2TSWLoad rating
max. kN
CADAcc.PriceOrder
K0395.106A20M6152,58,51010  on request
K0395.108A25M818491318  on request
K0395.110A32M10225101720  on request
K0395.112A40M12266121935 on request
K0395.116A50M16327142445 on request
K0395.120A60M20428183055 on request
K0395.306B20M6152,58,51010 on request
K0395.308B25M818491318  on request
K0395.310B32M10225101720  on request
K0395.312B40M12266121935 on request
K0395.316B50M16327142445 on request
K0395.320B60M20428183055 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33