Product groups
Tube inserts roundwith tapped bush
K0431

Tube inserts round with tapped bush

go back

Item description/product images

DescriptionMaterial:Body fibreglass reinforced thermoplastic.
Threaded insert brass.
Version:Insert black.
Tapped bush nickel-plated.
Note:Threaded round inserts for attaching levelling feet, swivel feet and castors to round tubes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0431 Tube inserts roundwith tapped bush 168 kB

Drawings

Tube inserts roundwith tapped bush

Item selection/filter

Order No.

ABCLSSuitable for tubesLoad rating
max. kN
CADAcc.PriceOrder
K0431.103010M103028,43327Ø 30 x 15 on request
K0431.123010M123028,43327Ø 30 x 15 on request
K0431.143010M143028,43327Ø 30 x 15 on request
K0431.163010M163028,43327Ø 30 x 15 on request
K0431.103815M103835,54335Ø 38 x 1,55 on request
K0431.123815M123835,54335Ø 38 x 1,55 on request
K0431.163815M163835,54335Ø 38 x 1,55 on request
K0431.104215M104239,94335Ø 42,4 x 1,56 on request
K0431.124215M124239,94335Ø 42,4 x 1,56 on request
K0431.164215M164239,94335Ø 42,4 x 1,56 on request
K0431.204215M204239,94335Ø 42,4 x 1,56 on request
K0431.124815M124845,85544Ø 48,3 x 1,56 on request
K0431.144815M144845,85544Ø 48,3 x 1,56 on request
K0431.164815M164845,85544Ø 48,3 x 1,56 on request
K0431.204815M204845,85544Ø 48,3 x 1,56 on request
K0431.125015M125048,45544Ø 50,9 x 1,56 on request
K0431.145015M145048,45544Ø 50,9 x 1,56 on request
K0431.165015M165048,45544Ø 50,9 x 1,56 on request
K0431.205015M205048,45544Ø 50,9 x 1,56 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33