Product groups
Swivel feet platesdie-cast zinc or stainless steel
K0416

Swivel feet plates die-cast zinc or stainless steel

go back

Item description/product images

DescriptionMaterial:

Plate die-cast zinc or stainless steel 1.4305.
Anti-slip plate thermoplastic elastomer.

Version:Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Note:Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see K0421.
For matching ball joints see K0422.
Drawing reference:
Form A without screw-on hole, without anti-slip plate
Form B without screw-on hole, with anti-slip plate
Form C with screw-on hole (open), without anti-slip plate
Form D with screw-on hole (open), with anti-slip plate

1) From plate Ø 80
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0416 Swivel feet platesdie-cast zinc or stainless steel 197 kB
 Technical Information for swivel feet 141 kB

Drawings (total overview)

Swivel feet platesdie-cast zinc or stainless steel

Swivel feet plates, Form A

More information

Drawings

Swivel feet plates, Form A

Item selection/filter

Order No.FormMain
material
D

AHLoad rating
max. kN
CADAcc.PriceOrder
K0416.10301Azinc30-1820  on request
K0416.10401Azinc40-1830  on request
K0416.10451Azinc45-1830  on request
K0416.10501Azinc50-1830  on request
K0416.10601Azinc60-1830  on request
K0416.10801Azinc80-1830  on request
K0416.11001Azinc100-1835  on request
K0416.11201Azinc120-1835  on request
K0416.10302Astainless steel30-1820  on request
K0416.10402Astainless steel40-1830  on request
K0416.10452Astainless steel45-1830  on request
K0416.10502Astainless steel50-1835  on request
K0416.10602Astainless steel60-1835  on request
K0416.10802Astainless steel80-1835  on request
K0416.11002Astainless steel100-1840  on request
K0416.11202Astainless steel120-1840  on request

Swivel feet plates, Form B

More information

Drawings

Swivel feet plates, Form B

Item selection/filter

Order No.FormMain
material
D

AHLoad rating
max. kN
CADAcc.PriceOrder
K0416.20401Bzinc40-2030  on request
K0416.20601Bzinc60-2030  on request
K0416.20802Bstainless steel80-2035  on request
K0416.20302Bstainless steel30-2020  on request
K0416.20451Bzinc45-2030  on request
K0416.20502Bstainless steel50-2035  on request
K0416.21202Bstainless steel120-2040  on request
K0416.21201Bzinc120-2035  on request
K0416.20301Bzinc30-2020  on request
K0416.20801Bzinc80-2030  on request
K0416.20452Bstainless steel45-2030  on request
K0416.21002Bstainless steel100-2040  on request
K0416.20501Bzinc50-2030  on request
K0416.20602Bstainless steel60-2035  on request
K0416.21001Bzinc100-2035  on request
K0416.20402Bstainless steel40-2030  on request

Swivel feet plates, Form C

More information

Drawings

Swivel feet plates, Form C

Item selection/filter

Order No.FormMain
material
DAHLoad rating
max. kN
CADAcc.PriceOrder
K0416.30801Czinc80551830  on request
K0416.31001Czinc100741835  on request
K0416.31201Czinc120941835  on request
K0416.30802Cstainless steel80551835  on request
K0416.31002Cstainless steel100741840  on request
K0416.31202Cstainless steel120941840  on request

Swivel feet plates, Form D

More information

Drawings

Swivel feet plates, Form D

Item selection/filter

Order No.FormMain
material
DAHLoad rating
max. kN
CADAcc.PriceOrder
K0416.40801Dzinc80552030  on request
K0416.41001Dzinc100742035  on request
K0416.41201Dzinc120942035  on request
K0416.40802Dstainless steel80552035  on request
K0416.41002Dstainless steel100742040  on request
K0416.41202Dstainless steel120942040  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33