Product groups
Levelling feetfor aluminium profiles
K0432

Levelling feet for aluminium profiles

go back

Item description/product images

DescriptionMaterial:Body fibreglass reinforced thermoplastic.
Spindle and washer steel.
Version:Body black.
Spindle and washer electro zinc-plated.
Note:These levelling feet are suitable for tables and lighter installations. The foot height is adjusted by turning the base nut by hand or spanner. The pins on the top flange centre the foot and prevent it turning. These levelling feet can be attached to aluminium profiles using T-slot nuts, no need for drilling.Drawing reference:
1) support flange
2) nut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0432 Levelling feetfor aluminium profiles 273 kB

Drawings

Levelling feetfor aluminium profiles

Item selection/filter

Order No.

A
for
aluminium profile
BC
for slot
DD1D2
for
countersunk screw
HH1LSW1Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0432.3008063020,5830M6M435-5044-599221,5 on request
K0432.3008083020,5830M8M435-5044-599221,5 on request
K0432.4008084028840M8M645-6554-749301,5 on request
K0432.40100640281040M6M645-6554-749301,5 on request
K0432.40100840281040M8M645-6554-749301,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33