Product groups
Thrust padsDIN 6311 enhanced
K0392

Thrust pads DIN 6311 enhanced

go back

Item description/product images

DescriptionMaterial:Steel: case-hardened. Snap ring spring steel.
Stainless steel: bright. Snap ring stainless steel.
Version:Steel black oxidised.
Stainless steel bright.
Note:To press onto a thrust point, incline the point as far as possible over the snap ring opening and twist in. The snap ring is supplied assembled.Drawing reference:
Form S: standard thrust pad
Form T: low version, large thrust face

1) thrust face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0392 Thrust padsDIN 6311 enhanced 183 kB

Drawings

Thrust padsDIN 6311 enhanced

Item selection/filter

Order No.Main
material
FormD1D2D4H1H2T1For grub screws
with trust point
DIN 6332
CADAcc.PriceOrder
K0392.06steelS124,61072,54M6 on request
K0392.08steelS166,112945M8 on request
K0392.10steelS208,1151156M10 on request
K0392.12steelS258,1181377M12 on request
K0392.16steelS3212,1221577,5M16 on request
K0392.20steelS4015,6281698M20 on request
K0392.108steelT256,112844,5M8 on request
K0392.110steelT328,1181066M10 / M12 on request
K0392.116steelT4012,1221277M16 on request
K0392.061stainless steelS124,61072,54M6 on request
K0392.081stainless steelS166,112945M8 on request
K0392.101stainless steelS208,1151156M10 on request
K0392.121stainless steelS258,1181377M12 on request
K0392.161stainless steelS3212,1221577,5M16 on request
K0392.201stainless steelS4015,6281698M20 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33