Product groups
Swivel feet plates, plastic
K2134

Swivel feet plates, plastic

go back

Item description/product images

DescriptionProduct description:The swivel feet consist of a plate and a DIN 933/ISO 4017 hex head bolt or a DIN 439/ISO 4035 low form hex nut.
The length of the hex head bolt is freely selectable. This enables the height to be individually determined.
The anti-slip plate absorbs vibrations, prevents the swivel foot from slipping and protects the floor from abrasion.
Material:Plate, sleeve and nut PA6.
Anti-slip plate NBR.
Version:Black.Note:The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.Assembly:1. Place the hex head bolt (1) or hex nut (1) in the sleeve (2).
2. Slide the plastic nut (3) over the hex head bolt (1) or hex nut (1). This creates in a ball joint.
3. Without tools, simply press the ball joint into the plate (4) from above, a click will be heard when it engages.
4. Press the anti-slip plate (5) into the disc (4) from below.
Accessory:Hex head bolt K0871.
Hex nut K0700.
Supplied withAnti-slip plate supplied.
Hex head bolt/hex nut not supplied.
Drawing reference:
1) Hex head bolt/hex nut
2) Sleeve
3) Plastic nut
4) Plate
5) Anti-slip plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2134_Datasheet_32517_Swivel_feet_plates_plastic--en 256 kB

Drawings

Swivel feet plates, plastic

Item selection/filter

Order No.SizeDGH

H1H2SWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K2134.2030063030M6270,817107,5 on request
K2134.2040064040M6270,817107,5 on request
K2134.2030083030M8270,817137,5 on request
K2134.2040084040M8270,817137,5 on request
K2134.2050105050M10402,5221715,5 on request
K2134.2050125050M12402,5221915,5 on request
K2134.2065166564,5M1646,51,828,52434 on request
K2134.2083208382,5M20601,8353039 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33