Product groups
Levelling feet stainless steel for sterile areas
K0741

Levelling feet stainless steel for sterile areas

go back

Item description/product images

DescriptionMaterial:

Foot plate and threaded spindle stainless steel 1.4301.
Base and seal rubber (EPDM).

Version:Foot plate, polished.
Threaded spindle, bright.
Rubber base black.
Rubber seal black.
Note:The levelling foot has an adjustment sleeve which covers the part of the thread. An O-ring is inserted inside the sleeve to prevent dirt from entering.

EPDM complies with the guidelines specified in the USDA documentation for rubber products.

The stainless steel levelling feet for sterile areas received the Equipment Acceptance Certificate of the USDA (US-Department of Agriculture).

The load values specified in the table are based on a test series in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.
Drawing reference:
1) Adjustment range
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0741 Levelling feet stainless steel for sterile areas 144 kB

Drawings

Levelling feet stainless steel for sterile areas

Item selection/filter

Order No.D

D1D2HH1H2H3LL1L3SWSW1Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0741.08016X14380M162425188381236585150172010 on request
K0741.08020X14380M203025188381236585150172610 on request
K0741.10016X144100M162430193431286585150172015 on request
K0741.10020X144100M203030193431286585150172615 on request
K0741.10024X144100M243530194441296585150203015 on request
K0741.12016X144120M162432195451306585150172030 on request
K0741.12020X144120M203032195451306585150172630 on request
K0741.12024X144120M243532196461316585150203030 on request
K0741.15016X150150M162435198481336585150172030 on request
K0741.15020X150150M203035198481336585150172630 on request
K0741.15024X150150M243535199491346585150203040 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33