Product groups
Swivel feet ball joints with internal thread
K0422

Swivel feet ball joints with internal thread

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:For fastening swivel feet with standard screws.

Swivel feet consist of a ball joint and a plate. Any ball joint can be combined with any plate.
The height of the complete swivel foot is calculated by the height of the hexagon + 22.5 mm.
(Overall height of swivel foot = L1 + 22.5 mm).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0422 Swivel feet ball joints with internal thread 187 kB
 Technical Information for swivel feet 141 kB

Drawings

Swivel feet ball joints with internal thread

Item selection/filter

Order No.Main
material
DL1TCADAcc.PriceOrder
K0422.061steelM67,510 on request
K0422.062stainless steelM67,510 on request
K0422.081steelM87,510 on request
K0422.082stainless steelM87,510 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33