Product groups
Swivel feet plateswith vibration absorption
K0419

Swivel feet plates with vibration absorption

go back

Item description/product images

DescriptionMaterial:

Plate die-cast zinc or stainless steel 1.4305.
Damper plate PUR elastomere (Sylomer V12).

Version:Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Damper plate, grey, glued in, anti-slip.
Temp. range -30 °C to +70 °C.
Note:

The load rating given in the table is a recommendation of the permanent static load up to which the absorption unit should be used. This static load corresponds to a surface pressure of 0.4 N/mm², at which the material achieves its optimum absorption properties. Here it is taken into account that under dynamic demands an additional load, up to 0.6 N/mm² may occur. The damper plate absorbs vibrations and prevents the swivel foot slipping.

Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint.
For matching threaded spindles see K0421.
For matching ball joints see K0422.

Drawing reference:
1) damper plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0419 Swivel feet plateswith vibration absorption 168 kB
 Technical information Swivel feet and plates with vibration absorption 48,1 kB

Drawings

Swivel feet plateswith vibration absorption

Item selection/filter

Order No.Main
material
D

D1HH1
by 0 / 0.4 / 0.6
N/mm²
Load rating
max. kN
CADAcc.PriceOrder
K0419.20401zinc4030,5257 / 5,9 / 4,80,062  on request
K0419.20501zinc5040,5257 / 5,9 / 4,80,212  on request
K0419.20601zinc6050257 / 5,9 / 4,80,433  on request
K0419.20801zinc8068257 / 5,9 / 4,80,614  on request
K0419.20402stainless steel4030,5257 / 5,8 / 4,90,212  on request
K0419.20502stainless steel5040,5257 / 5,8 / 4,90,435  on request
K0419.20602stainless steel6050257 / 5,8 / 4,90,705  on request
K0419.20802stainless steel8068257 / 5,8 / 4,91,372  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33