Product groups
Machine feetwith vibration absorption
K0670

Machine feet with vibration absorption

go back

Item description/product images

DescriptionMaterial:

Plate steel or stainless steel 1.4404.
Damper plate PUR elastomer (Sylomer V12).

Version:Plate trivalent blue passivated or bright.
Damper plate grey, glued in, anti-slip.
Temp. range -30 °C to +70 °C.
Note:

The load rating given in the table is a recommendation of the permanent static load up to which the damper plate should be used.
This static load corresponds to a surface pressure of 0.4 N/mm², at which the material reaches its optimum absorption properties. Here it is taken into account that under dynamic loading an additional load of up to 0.6 N/mm² may occur.
The damper plate absorbs vibrations and prevents the machine foot slipping.

Drawing reference:
1) damper plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0670 Machine feetwith vibration absorption 219 kB
 Technical information Swivel feet and plates with vibration absorption 48,1 kB

Drawings

Machine feetwith vibration absorption

Item selection/filter

Order No.

Main
material
DD1D2HH1
by 0 / 0.4 / 0.6
N/mm²
Load rating
max. kN
CADAcc.PriceOrder
K0670.036steel3630,55,5154 / 2,8 / 1,90,212 on request
K0670.046steel4640,56,6174 / 2,8 / 1,90,435 on request
K0670.056steel56509194 / 2,8 / 1,90,705 on request
K0670.074steel74689214 / 2,8 / 1,91,372 on request
K0670.1036stainless steel3630,55,5154 / 2,8 / 1,90,212 on request
K0670.1046stainless steel4640,56,6174 / 2,8 / 1,90,435 on request
K0670.1056stainless steel56509194 / 2,8 / 1,90,705 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33