- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- K0421
Swivel feet threaded spindles steel or stainless steel
- K0422
Swivel feet ball joints with internal thread
- K0415
Swivel feet plates plastic
- K0415
Swivel feet plates antistatic
- K0416
Swivel feet plates die-cast zinc or stainless steel
- K0654
Swivel feet plates extended plastic
- K0417
Swivel feet plates extended die-cast zinc
- K0418
Swivel feet plates stainless steel
- K0419
Swivel feet plates with vibration absorption
- K0670
Machine feet with vibration absorption
- K0427
Levelling feet threaded spindles steel or stainless steel
- K0423
Levelling feet plates plastic
- K0424
Levelling feet plates, plastic, heavy-duty version
- K0425
Levelling feet plates die-cast zinc or stainless steel
- K0426
Levelling feet plates extended die-cast zinc
- K0429
Levelling feet ECO threaded spindles steel or stainless steel
- K0428
Levelling feet plates ECO die-cast zinc, stainless steel or plastic
- K0669
Levelling feet threaded spindles steel or stainless steel
- K0672
Levelling feet plates steel or stainless steel
- K0673
Levelling feet plates with rubber base steel or stainless steel
- K0739
Levelling feet steel or stainless steel
- K0741
Levelling feet stainless steel for sterile areas
- K1303
Levelling feet in Hygienic DESIGN
- K1821
Thread cover, stainless steel in Hygienic DESIGN
- K0742
Swivel feet steel
- K1937
Ducks feet
- K0674
Levelling feet round
- K0675
Levelling feet round with hex. collar
- K0676
Levelling feet with hex. base
- K0677
Levelling feet with knurled base
- K0678
Levelling feet
- K0679
Levelling feet caps
- K2036
Plugs, plastic with felt glide surface for round and square tubes
- K2033
Adjustment plugs, plastic without inserts for round and square tubes
- K2034
Adjustment plugs, plastic with non-slip inserts for round and square tubes
- K2035
Adjustment plugs, plastic with felt glide surface for round and square tubes
- K2134
Swivel feet plates, plastic
- K0687
Machine feet
- K0686
Cup elements type H2
- K0430
Tube inserts square with tapped bush
- K2031
Plugs with tapped hole, plastic for square tubes
- K0431
Tube inserts round with tapped bush
- K2032
Plugs with tapped hole, plastic for round tubes
- K0432
Levelling feet for aluminium profiles
- K0433
Levelling feet
- K0304
Swivel thrust pads
- K2201
Swivel screws, steel or stainless steel
- K0395
Swivel feet
- K0420
Swivel feet with vibration absorption
- K0391
Grub screws with ball thrust point
- K0393
Thrust pads
- K0390
Grub screws with thrust point, similar to DIN 6332
- K0392
Thrust pads DIN 6311 enhanced
- K1916
Thrust pads with retaining pin
- K0394
Thrust spindles
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0390Grub screws with thrust point, similar to DIN 6332 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel.Version:Steel: thrust point case-hardened, black. Stainless steel: bright.Note:The thrust journal of the grub screws per DIN 6332 is designed for direct clamping as well as for use in conjunction with a thrust pad K0392.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D1 | L1 | D2 | D3 | L | L2 | L3 | L5 | CAD | Acc. | Price | Order |
---|
K0390.06X30 | steel | M6 | 30 | 4,5 | 4 | 24 | 6 | 2,5 | 2,2 |  | | on request | | K0390.06X35 | steel | M6 | 35 | 4,5 | 4 | 29 | 6 | 2,5 | 2,2 |  | | on request | | K0390.06X40 | steel | M6 | 40 | 4,5 | 4 | 34 | 6 | 2,5 | 2,2 |  | | on request | | K0390.06X50 | steel | M6 | 50 | 4,5 | 4 | 44 | 6 | 2,5 | 2,2 |  | | on request | | K0390.08X35 | steel | M8 | 35 | 6 | 5,4 | 27,5 | 7,5 | 3 | 3 |  | | on request | | K0390.08X40 | steel | M8 | 40 | 6 | 5,4 | 32,5 | 7,5 | 3 | 3 |  | | on request | | K0390.08X45 | steel | M8 | 45 | 6 | 5,4 | 37,5 | 7,5 | 3 | 3 |  | | on request | | K0390.08X50 | steel | M8 | 50 | 6 | 5,4 | 42,5 | 7,5 | 3 | 3 |  | | on request | | K0390.08X60 | steel | M8 | 60 | 6 | 5,4 | 52,5 | 7,5 | 3 | 3 |  | | on request | | K0390.10X50 | steel | M10 | 50 | 8 | 7,2 | 41 | 9 | 4,5 | 3,6 |  | | on request | | K0390.10X55 | steel | M10 | 55 | 8 | 7,2 | 46 | 9 | 4,5 | 3,6 |  | | on request | | K0390.10X60 | steel | M10 | 60 | 8 | 7,2 | 51 | 9 | 4,5 | 3,6 |  | | on request | | K0390.10X65 | steel | M10 | 65 | 8 | 7,2 | 56 | 9 | 4,5 | 3,6 |  | | on request | | K0390.10X80 | steel | M10 | 80 | 8 | 7,2 | 71 | 9 | 4,5 | 3,6 |  | | on request | | K0390.12X60 | steel | M12 | 60 | 8 | 7,2 | 50 | 10 | 4,5 | 4,5 |  | | on request | | K0390.12X65 | steel | M12 | 65 | 8 | 7,2 | 55 | 10 | 4,5 | 4,5 |  | | on request | | K0390.12X70 | steel | M12 | 70 | 8 | 7,2 | 60 | 10 | 4,5 | 4,5 |  | | on request | | K0390.12X80 | steel | M12 | 80 | 8 | 7,2 | 70 | 10 | 4,5 | 4,5 |  | | on request | | K0390.12X100 | steel | M12 | 100 | 8 | 7,2 | 90 | 10 | 4,5 | 4,5 |  | | on request | | K0390.14X60 | steel | M14 | 60 | 10 | 9 | 48 | 12 | 5 | 5 |  | | on request | | K0390.14X80 | steel | M14 | 80 | 10 | 9 | 68 | 12 | 5 | 5 |  | | on request | | K0390.14X100 | steel | M14 | 100 | 10 | 9 | 88 | 12 | 5 | 5 |  | | on request | | K0390.16X65 | steel | M16 | 65 | 12 | 11 | 53 | 12 | 5 | 5,3 |  | | on request | | K0390.16X70 | steel | M16 | 70 | 12 | 11 | 58 | 12 | 5 | 5,3 |  | | on request | | K0390.16X80 | steel | M16 | 80 | 12 | 11 | 68 | 12 | 5 | 5,3 |  | | on request | | K0390.16X100 | steel | M16 | 100 | 12 | 11 | 88 | 12 | 5 | 5,3 |  | | on request | | K0390.16X125 | steel | M16 | 125 | 12 | 11 | 113 | 12 | 5 | 5,3 |  | | on request | | K0390.20X80 | steel | M20 | 80 | 15,5 | 14,4 | 66 | 14 | 5,5 | 5,6 |  | | on request | | K0390.20X90 | steel | M20 | 90 | 15,5 | 14,4 | 76 | 14 | 5,5 | 5,6 |  | | on request | | K0390.20X100 | steel | M20 | 100 | 15,5 | 14,4 | 86 | 14 | 5,5 | 5,6 |  | | on request | | K0390.20X125 | steel | M20 | 125 | 15,5 | 14,4 | 111 | 14 | 5,5 | 5,6 |  | | on request | | K0390.20X150 | steel | M20 | 150 | 15,5 | 14,4 | 136 | 14 | 5,5 | 5,6 |  | | on request | | K0390.061X30 | stainless steel | M6 | 30 | 4,5 | 4 | 24 | 6 | 2,5 | 2,2 |  | | on request | | K0390.061X35 | stainless steel | M6 | 35 | 4,5 | 4 | 29 | 6 | 2,5 | 2,2 |  | | on request | | K0390.061X40 | stainless steel | M6 | 40 | 4,5 | 4 | 34 | 6 | 2,5 | 2,2 |  | | on request | | K0390.061X50 | stainless steel | M6 | 50 | 4,5 | 4 | 44 | 6 | 2,5 | 2,2 |  | | on request | | K0390.081X35 | stainless steel | M8 | 35 | 6 | 5,4 | 27,5 | 7,5 | 3 | 3 |  | | on request | | K0390.081X40 | stainless steel | M8 | 40 | 6 | 5,4 | 32,5 | 7,5 | 3 | 3 |  | | on request | | K0390.081X45 | stainless steel | M8 | 45 | 6 | 5,4 | 37,5 | 7,5 | 3 | 3 |  | | on request | | K0390.081X50 | stainless steel | M8 | 50 | 6 | 5,4 | 42,5 | 7,5 | 3 | 3 |  | | on request | | K0390.081X60 | stainless steel | M8 | 60 | 6 | 5,4 | 52,5 | 7,5 | 3 | 3 |  | | on request | | K0390.101X50 | stainless steel | M10 | 50 | 8 | 7,2 | 41 | 9 | 4,5 | 3,6 |  | | on request | | K0390.101X55 | stainless steel | M10 | 55 | 8 | 7,2 | 46 | 9 | 4,5 | 3,6 |  | | on request | | K0390.101X60 | stainless steel | M10 | 60 | 8 | 7,2 | 51 | 9 | 4,5 | 3,6 |  | | on request | | K0390.101X65 | stainless steel | M10 | 65 | 8 | 7,2 | 56 | 9 | 4,5 | 3,6 |  | | on request | | K0390.101X80 | stainless steel | M10 | 80 | 8 | 7,2 | 71 | 9 | 4,5 | 3,6 |  | | on request | | K0390.121X60 | stainless steel | M12 | 60 | 8 | 7,2 | 50 | 10 | 4,5 | 4,5 |  | | on request | | K0390.121X65 | stainless steel | M12 | 65 | 8 | 7,2 | 55 | 10 | 4,5 | 4,5 |  | | on request | | K0390.121X70 | stainless steel | M12 | 70 | 8 | 7,2 | 60 | 10 | 4,5 | 4,5 |  | | on request | | K0390.121X80 | stainless steel | M12 | 80 | 8 | 7,2 | 70 | 10 | 4,5 | 4,5 |  | | on request | | K0390.121X100 | stainless steel | M12 | 100 | 8 | 7,2 | 90 | 10 | 4,5 | 4,5 |  | | on request | | K0390.141X60 | stainless steel | M14 | 60 | 10 | 9 | 48 | 12 | 5 | 5 |  | | on request | | K0390.141X80 | stainless steel | M14 | 80 | 10 | 9 | 68 | 12 | 5 | 5 |  | | on request | | K0390.141X100 | stainless steel | M14 | 100 | 10 | 9 | 88 | 12 | 5 | 5 |  | | on request | | K0390.161X65 | stainless steel | M16 | 65 | 12 | 11 | 53 | 12 | 5 | 5,3 |  | | on request | | K0390.161X70 | stainless steel | M16 | 70 | 12 | 11 | 58 | 12 | 5 | 5,3 |  | | on request | | K0390.161X80 | stainless steel | M16 | 80 | 12 | 11 | 68 | 12 | 5 | 5,3 |  | | on request | | K0390.161X100 | stainless steel | M16 | 100 | 12 | 11 | 88 | 12 | 5 | 5,3 |  | | on request | | K0390.161X125 | stainless steel | M16 | 125 | 12 | 11 | 113 | 12 | 5 | 5,3 |  | | on request | | K0390.201X80 | stainless steel | M20 | 80 | 15,5 | 14,4 | 66 | 14 | 5,5 | 5,6 |  | | on request | | K0390.201X90 | stainless steel | M20 | 90 | 15,5 | 14,4 | 76 | 14 | 5,5 | 5,6 |  | | on request | | K0390.201X100 | stainless steel | M20 | 100 | 15,5 | 14,4 | 86 | 14 | 5,5 | 5,6 |  | | on request | | K0390.201X125 | stainless steel | M20 | 125 | 15,5 | 14,4 | 111 | 14 | 5,5 | 5,6 |  | | on request | | K0390.201X150 | stainless steel | M20 | 150 | 15,5 | 14,4 | 136 | 14 | 5,5 | 5,6 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|