- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- K0421
Swivel feet threaded spindles steel or stainless steel
- K0422
Swivel feet ball joints with internal thread
- K0415
Swivel feet plates plastic
- K0415
Swivel feet plates antistatic
- K0416
Swivel feet plates die-cast zinc or stainless steel
- K0654
Swivel feet plates extended plastic
- K0417
Swivel feet plates extended die-cast zinc
- K0418
Swivel feet plates stainless steel
- K0419
Swivel feet plates with vibration absorption
- K0670
Machine feet with vibration absorption
- K0427
Levelling feet threaded spindles steel or stainless steel
- K0423
Levelling feet plates plastic
- K0424
Levelling feet plates, plastic, heavy-duty version
- K0425
Levelling feet plates die-cast zinc or stainless steel
- K0426
Levelling feet plates extended die-cast zinc
- K0429
Levelling feet ECO threaded spindles steel or stainless steel
- K0428
Levelling feet plates ECO die-cast zinc, stainless steel or plastic
- K0669
Levelling feet threaded spindles steel or stainless steel
- K0672
Levelling feet plates steel or stainless steel
- K0673
Levelling feet plates with rubber base steel or stainless steel
- K0739
Levelling feet steel or stainless steel
- K0741
Levelling feet stainless steel for sterile areas
- K1303
Levelling feet in Hygienic DESIGN
- K1821
Thread cover, stainless steel in Hygienic DESIGN
- K0742
Swivel feet steel
- K1937
Ducks feet
- K0674
Levelling feet round
- K0675
Levelling feet round with hex. collar
- K0676
Levelling feet with hex. base
- K0677
Levelling feet with knurled base
- K0678
Levelling feet
- K0679
Levelling feet caps
- K2036
Plugs, plastic with felt glide surface for round and square tubes
- K2033
Adjustment plugs, plastic without inserts for round and square tubes
- K2034
Adjustment plugs, plastic with non-slip inserts for round and square tubes
- K2035
Adjustment plugs, plastic with felt glide surface for round and square tubes
- K2134
Swivel feet plates, plastic
- K0687
Machine feet
- K0686
Cup elements type H2
- K0430
Tube inserts square with tapped bush
- K2031
Plugs with tapped hole, plastic for square tubes
- K0431
Tube inserts round with tapped bush
- K2032
Plugs with tapped hole, plastic for round tubes
- K0432
Levelling feet for aluminium profiles
- K0433
Levelling feet
- K0304
Swivel thrust pads
- K2201
Swivel screws, steel or stainless steel
- K0395
Swivel feet
- K0420
Swivel feet with vibration absorption
- K0391
Grub screws with ball thrust point
- K0393
Thrust pads
- K0390
Grub screws with thrust point, similar to DIN 6332
- K0392
Thrust pads DIN 6311 enhanced
- K1916
Thrust pads with retaining pin
- K0394
Thrust spindles
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0417_DSwivel feet plates extended, die-cast zinc, Form D |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Plate die-cast zinc. Anti-slip plate thermoplastic elastomer.Version:Plate black powder-coated.Note:Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping. For matching threaded spindles see K0421. For matching ball joints see K0422.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | H | Load rating max. kN | CAD | Acc. | Price | Order |
---|
K0417.40801 | D | 80 | 20 | 30 |  |  | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|