Product groups
Swivel feet plates extended die-cast zinc
K0417

Swivel feet plates extended die-cast zinc

go back

Item description/product images

Back to group overview
DescriptionMaterial:Plate die-cast zinc.
Anti-slip plate thermoplastic elastomer.
Version:Plate black powder-coated.Note:Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see K0421.
For matching ball joints see K0422.
Drawing reference:
Form C with screw-on hole, without anti-slip plate
Form D with screw-on hole, with anti-slip plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0417 Swivel feet plates extended die-cast zinc 203 kB
 Technical Information for swivel feet 141 kB

Drawings (total overview)

Swivel feet plates extended die-cast zinc

Item selection/filter

Order No.

FormDHLoad rating
max. kN
CADAcc.PriceOrder
K0417.30801C801830  on request
K0417.40801D802030  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33