Product groups
Palm grips similar to DIN 6335, stainless steel, Form D, thread countersunk
K0146_D

Palm grips similar to DIN 6335, stainless steel, Form D, thread...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4308.

Version:Ground and polished or blasted.On request:With external thread.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0146_D Palm grips similar to DIN 6335, stainless steel, Form D, thread countersunk 163 kB

Drawings

Palm grips similar to DIN 6335, stainless steel, Form D, thread countersunk

Item selection/filter

Order No.FormSurface finish
body
D

D1D2D6HH3TCADAcc.PriceOrder
K0146.4032062DpolishedM632126,4211011 on request
K0146.4040082DpolishedM840148,4261414 on request
K0146.4050102DpolishedM10501810,5342018 on request
K0146.4063122DpolishedM12632013422522 on request
K0146.4032063DblastedM632126,4211011 on request
K0146.4040083DblastedM840148,4261414 on request
K0146.4050103DblastedM10501810,5342018 on request
K0146.4063123DblastedM12632013422522 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33