Product groups
Palm grips, high-temperature resistant plastic with protruding steel bush, Form L with external thread
K1794_L

Palm grips, high-temperature resistant plastic with protruding...

go back

Item description/product images

DescriptionMaterial:Thermoplastic PPA (resistant to high temperatures), fibreglass reinforced, black, with FDA, EU10-2011, NSF; KTW conformity.
Metal parts stainless steel 1.4404.
Version:Steel parts bright stainless steel.Note:Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.Application:These palm grips have been specially developed for use in applications with high hygienic and high temperature requirements. The closed grip contour with smooth surfaces are very easy to clean.

For contact with food and potable water this plastic conforms to FDA, EU10/2011, NSF, KTW and have permanent hot water and hydrolysis resistance (steam sterilisation).

This high-temperature plastic is even suitable for permanent use in hot environments while retaining its high strength.
Temperature range:Continuous operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Advantages:Resistant to moisture and cleaning agents (by disinfection).
The palm grips can be tightened or loosened without tools.
Suitable for manual fixing and clamping. Various thread sizes.
On request:Special versions.Applications:For installation on machines, equipment, plants and in areas with increased hygienic requirements.

The target sectors are the foodstuff processing industries (or crafts) where the operating parts come into contact with foodstuff or potable water.

These palm grips are suitable for use by special applications with very high environmental temperatures, with permanent hot water or steam contact.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1794_L Palm grips, high-temperature resistant plastic with protruding steel bush, Form L with external thread 215 kB

Drawings

Palm grips, high-temperature resistant plastic with protruding steel bush, Form L with external thread

Item selection/filter

Order No.FormComponent
material
Surface finish
component
Main
colour
DD1D2HH2H3LApproval /
Certification
CADAcc.PriceOrder
K1794.152505390X10Lstainless steelbrightblackM52510189710FDA + EU10/2011 + NSF on request
K1794.152505390X15Lstainless steelbrightblackM52510189715FDA + EU10/2011 + NSF on request
K1794.152505390X20Lstainless steelbrightblackM52510189720FDA + EU10/2011 + NSF on request
K1794.153206390X10Lstainless steelbrightblackM63213,522129,510FDA + EU10/2011 + NSF on request
K1794.153206390X15Lstainless steelbrightblackM63213,522129,515FDA + EU10/2011 + NSF on request
K1794.153206390X20Lstainless steelbrightblackM63213,522129,520FDA + EU10/2011 + NSF on request
K1794.153206390X25Lstainless steelbrightblackM63213,522129,525FDA + EU10/2011 + NSF on request
K1794.153206390X30Lstainless steelbrightblackM63213,522129,530FDA + EU10/2011 + NSF on request
K1794.154008390X15Lstainless steelbrightblackM84013,526141015FDA + EU10/2011 + NSF on request
K1794.154008390X20Lstainless steelbrightblackM84013,526141020FDA + EU10/2011 + NSF on request
K1794.154008390X25Lstainless steelbrightblackM84013,526141025FDA + EU10/2011 + NSF on request
K1794.154008390X30Lstainless steelbrightblackM84013,526141030FDA + EU10/2011 + NSF on request
K1794.154008390X40Lstainless steelbrightblackM84013,526141040FDA + EU10/2011 + NSF on request
K1794.154008390X50Lstainless steelbrightblackM84013,526141050FDA + EU10/2011 + NSF on request
K1794.155010390X20Lstainless steelbrightblackM10501932181220FDA + EU10/2011 + NSF on request
K1794.155010390X25Lstainless steelbrightblackM10501932181225FDA + EU10/2011 + NSF on request
K1794.155010390X30Lstainless steelbrightblackM10501932181230FDA + EU10/2011 + NSF on request
K1794.155010390X40Lstainless steelbrightblackM10501932181240FDA + EU10/2011 + NSF on request
K1794.155010390X50Lstainless steelbrightblackM10501932181250FDA + EU10/2011 + NSF on request
K1794.155010390X60Lstainless steelbrightblackM10501932181260FDA + EU10/2011 + NSF on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33