Product groups
Palm grips, antibacterial plastic with protruding steel bush, Form K with tapped bush
K1794_K

Palm grips, antibacterial plastic with protruding steel bush,...

go back

Item description/product images

DescriptionMaterial:Reinforced thermoplastic polyamide, antibacterial, slate grey RAL 7015.
Steel parts, stainless steel 1.4305.
Version:Steel parts bright stainless steel.Note:Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.Application:These palm grips have been specially developed for use in applications with high hygienic requirements. The closed grip contour with smooth surfaces are very easy to clean.

The antibacterial KIPP MEDIgrip products are highly effective against a variety of hazardous microorganisms, such as bacteria, fungi and even multi-resistant bacteria (e.g. MRSA).
The plastic used incorporates micro-silver particles with an antibacterial effect to ensure effective results throughout the entire product life cycle.

Function:
Silver ions are effective in preventing harmful microorganisms from forming on the product surface, promoting a constant reduction of the existing germs on the MEDIgrip products (as tested and confirmed by an accredited testing laboratory).
During cleaning cycles the risk of infection while touching these products is significantly lower.
Advantages:Resistant to humidity and cleaning products (during disinfection) with no toxic side effects (bio-compatible).
The palm grips can be tightened or loosened without tools.
Suitable for manual fixing and clamping. Various thread sizes.
On request:Special versions.Applications:For installation on machines, equipment, plants and in areas with increased hygienic requirements (e.g. hospitals, doctors' surgeries, rehabilitation centres and food production facilities). For use in public areas or regularly frequented institutions (i.e. nursing homes or daycare centres).Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1794_K Palm grips, antibacterial plastic with protruding steel bush, Form K with tapped bush 264 kB

Drawings

Palm grips, antibacterial plastic with protruding steel bush, Form K with tapped bush

Item selection/filter

Order No.FormComponent
material
Surface finish
component
Main
colour
DD1D2HH2H3TCADAcc.PriceOrder
K1794.1225052144Kstainless steelbrightslate grey RAL 7015M5251018979 on request
K1794.1232062144Kstainless steelbrightslate grey RAL 7015M63213,522129,512 on request
K1794.1240062144Kstainless steelbrightslate grey RAL 7015M64013,526141012 on request
K1794.1240082144Kstainless steelbrightslate grey RAL 7015M84013,526141012 on request
K1794.1250082144Kstainless steelbrightslate grey RAL 7015M8501932181217 on request
K1794.1250102144Kstainless steelbrightslate grey RAL 7015M10501932181217 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33