K0279_IGFive lobe grips with internal thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial, version:Base body in black hard thermoplastic, coating in black soft thermoplastic, internal thread in brass.Note:SYMPA TOUCH five lobe grips are available in 3 sizes with internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D2 | H | H1 | T | CAD | Acc. | Price | Order |
---|
K0279.4005 | K | M5 | 40 | 19 | 27,7 | 4,6 | 12,5 |  | | on request | | K0279.4006 | K | M6 | 40 | 19 | 27,7 | 4,6 | 12,5 |  | | on request | | K0279.4008 | K | M8 | 40 | 19 | 27,7 | 4,6 | 12,5 |  | | on request | | K0279.4010 | K | M10 | 40 | 19 | 27,7 | 4,6 | 12,5 |  | | on request | | K0279.5006 | K | M6 | 50 | 23,5 | 27,7 | 4,6 | 12,5 |  | | on request | | K0279.5008 | K | M8 | 50 | 23,5 | 27,7 | 4,6 | 12,5 |  | | on request | | K0279.5010 | K | M10 | 50 | 23,5 | 27,7 | 4,6 | 12,5 |  | | on request | | K0279.6006 | K | M6 | 60 | 31,8 | 27,7 | 4,6 | 12,5 |  | | on request | | K0279.6008 | K | M8 | 60 | 31,8 | 27,7 | 4,6 | 12,5 |  | | on request | | K0279.6010 | K | M10 | 60 | 31,8 | 27,7 | 4,6 | 12,5 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|