Product groups
Five lobe grips ergonomic with external thread
K0786_AG

Five lobe grips ergonomic with external thread

go back

Item description/product images

DescriptionMaterial:

Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Screws steel grade 5.8 or stainless steel 1.4305.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
On request:Other versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0786_AG Five lobe grips ergonomic with external thread 164 kB

Drawings

Five lobe grips ergonomic with external thread

Item selection/filter

Order No.FormComponent
material
DD1D2HH1LCADAcc.PriceOrder
K0786.6308X20LsteelM86326451020 on request
K0786.6308X25LsteelM86326451025 on request
K0786.6308X30LsteelM86326451030 on request
K0786.6308X40LsteelM86326451040 on request
K0786.6310X30LsteelM106326451030 on request
K0786.6310X40LsteelM106326451040 on request
K0786.6310X50LsteelM106326451050 on request
K0786.06308X20Lstainless steelM86326451020 on request
K0786.06308X25Lstainless steelM86326451025 on request
K0786.06308X30Lstainless steelM86326451030 on request
K0786.06308X40Lstainless steelM86326451040 on request
K0786.06310X30Lstainless steelM106326451030 on request
K0786.06310X40Lstainless steelM106326451040 on request
K0786.06310X50Lstainless steelM106326451050 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33