Product groups
Washersmedium, DIN EN ISO 7089 A
K0868

Washers medium, DIN EN ISO 7089 A

go back

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel, bright.
Stainless steel A2, bright.
Stainless steel A4, bright.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0868 Washersmedium, DIN EN ISO 7089 A 195 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB

Drawings

Washersmedium, DIN EN ISO 7089 A

Item selection/filter

Order No.Main
material
Gradefor
screws
D1D2

HCADAcc.PriceOrder
K0868.03steel-M33,270,5 on request
K0868.04steel-M44,390,8 on request
K0868.05steel-M55,3101 on request
K0868.06steel-M66,4121,6 on request
K0868.08steel-M88,4161,6 on request
K0868.10steel-M1010,5202 on request
K0868.12steel-M1213242,5 on request
K0868.14steel-M1415282,5 on request
K0868.16steel-M1617303 on request
K0868.20steel-M2021373 on request
K0868.24steel-M2425444 on request
K0868.30steel-M3031564 on request
K0868.36steel-M3637665 on request
K0868.103stainless steel A270M33,270,5 on request
K0868.104stainless steel A270M44,390,8 on request
K0868.105stainless steel A270M55,3101 on request
K0868.106stainless steel A270M66,4121,6 on request
K0868.108stainless steel A270M88,4161,6 on request
K0868.110stainless steel A270M1010,5202 on request
K0868.112stainless steel A270M1213242,5 on request
K0868.114stainless steel A270M1415282,5 on request
K0868.116stainless steel A270M1617303 on request
K0868.120stainless steel A270M2021373 on request
K0868.124stainless steel A270M2425444 on request
K0868.130stainless steel A270M3031564 on request
K0868.136stainless steel A270M3637665 on request
K0868.603stainless steel A470M33,270,5 on request
K0868.604stainless steel A470M44,390,8 on request
K0868.605stainless steel A470M55,3101 on request
K0868.606stainless steel A470M66,4121,6 on request
K0868.608stainless steel A470M88,4161,6 on request
K0868.610stainless steel A470M1010,5202 on request
K0868.612stainless steel A470M1213242,5 on request
K0868.614stainless steel A470M1415282,5 on request
K0868.616stainless steel A470M1617303 on request
K0868.620stainless steel A470M2021373 on request
K0868.624stainless steel A470M2425444 on request
K0868.630stainless steel A470M3031564 on request
K0868.636stainless steel A470M3637665 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33