Product groups
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
K1493

Stainless steel cap nuts with collar for Hygienic USIT® seal...

go back

Item description/product images

DescriptionProduct description:

A cavity-free seal can only be assured in combination with the Hygienic USIT® seal and shim washer. The polished cap nuts have a surface finish of Ra < 0.8 µm. Internal transition areas with a minimum radius of 3 mm are also provided, preventing dirt particles from adhering to the components and ensuring easy cleaning.

The cap nut with collar for Hygienic USIT® seal and shim washers is ideal for fastening in sterile areas and also conform to EHEDG regulations, something that is confirmed with the relevant certificate.

Material:

Stainless steel 1.4404.

Version:Polished.Note:

The EHEDG certificate is only valid when a specifically matched Hygienic USIT® seal and shim washer K1491 is used.

On request:Special versions.Accessory:

Hygienic USIT® seal and shim washer K1491.
Hexagon head bolts with collar K1492.
Sockets with plastic inserts K1361.
Ring/open-end spanner with protective caps K1362.

Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1493 Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers 267 kB
 Technical information Hygienic USIT ® 324 kB
 Tightening torques 39,8 kB

Drawings

Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers

Item selection/filter

Order No.D

D1HRSWTCADAcc.PriceOrder
K1493.04M410,890,4574,8 on request
K1493.05M511,8110,586 on request
K1493.06M614130,55107,2 on request
K1493.08M818160,6139,6 on request
K1493.10M1022200,751612 on request
K1493.12M1226,6230,91814,4 on request
K1493.16M1635301,22419,2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33