Product groups

Item description/product images

DescriptionMaterial:Spring steel or 1.4122 stainless steel.Version:Phosphated spring steel.
Bright stainless steel.
Note:DIN 471 circlips are retaining rings mounted in a groove on a shaft OD. They withstand high axial forces between machine elements (e.g. bearings) and the groove in which the ring is mounted.Drawing reference:
1) installation space
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1938 Circlips for shafts DIN 471 193 kB
 Overview of standards for fasteners 713 kB

Drawings

Circlips for shafts DIN 471

Overview of items (compressed)

Item selection/filter
Order No.Main
material
ABD1D2D3D4D5HMCADAcc.PriceOrder
K1938.030400steel1,90,832,82,7710,40,5 on request
K1938.040400steel2,20,943,83,78,610,40,5 on request
K1938.050600steel2,51,154,84,710,310,60,7 on request
K1938.060700steel2,71,365,75,611,71,20,70,8 on request
K1938.070800steel3,11,476,76,513,51,20,80,9 on request
K1938.080800steel3,21,587,67,414,71,20,80,9 on request
K1938.091000steel3,31,798,68,4161,211,1 on request
K1938.101000steel3,31,8109,69,3171,511,1 on request
K1938.121000steel3,31,81211,511191,711,1 on request
K1938.141000steel3,52,11413,412,921,41,711,1 on request
K1938.151000steel3,62,21514,313,822,61,711,1 on request
K1938.161000steel3,72,21615,214,723,81,711,1 on request
K1938.171000steel3,82,31716,215,7251,711,1 on request
K1938.181200steel3,92,4181716,526,221,21,3 on request
K1938.191200steel3,92,5191817,527,221,21,3 on request
K1938.201200steel42,6201918,528,421,21,3 on request
K1938.221200steel4,22,8222120,530,821,21,3 on request
K1938.241200steel4,432422,922,233,221,21,3 on request
K1938.251200steel4,432523,923,234,221,21,3 on request
K1938.261200steel4,53,12624,924,235,521,21,3 on request
K1938.281500steel4,73,22826,625,937,921,51,6 on request
K1938.301500steel53,53028,627,940,521,51,6 on request
K1938.321500steel5,23,63230,329,6432,51,51,6 on request
K1938.351500steel5,63,9353332,246,82,51,51,6 on request
K1938.381750steel5,84,2383635,250,22,51,751,85 on request
K1938.401750steel64,44037,536,552,62,51,751,85 on request
K1938.451750steel6,74,74542,541,559,12,51,751,85 on request
K1938.471750steel6,84,94744,543,5-2,51,751,85 on request
K1938.502000steel6,95,1504745,864,52,522,15 on request
K1938.552000steel7,25,4555250,870,22,522,15 on request
K1938.602000steel7,45,8605755,875,62,522,15 on request
K1938.752500steel8,47757270,592,732,52,65 on request
K1938.040401stainless steel2,20,943,83,78,610,40,5 on request
K1938.050601stainless steel2,51,154,84,710,310,60,7 on request
K1938.060701stainless steel2,71,365,75,611,71,20,70,8 on request
K1938.070801stainless steel3,11,476,76,513,51,20,80,9 on request
K1938.080801stainless steel3,21,587,67,414,71,20,80,9 on request
K1938.091001stainless steel3,31,798,68,4161,211,1 on request
K1938.101001stainless steel3,31,8109,69,3171,511,1 on request
K1938.121001stainless steel3,31,81211,511191,711,1 on request
K1938.141001stainless steel3,52,11413,412,921,41,711,1 on request
K1938.151001stainless steel3,62,21514,313,822,61,711,1 on request
K1938.161001stainless steel3,72,21615,214,723,81,711,1 on request
K1938.171001stainless steel3,82,31716,215,7251,711,1 on request
K1938.181201stainless steel3,92,4181716,526,221,21,3 on request
K1938.191201stainless steel3,92,5191817,527,221,21,3 on request
K1938.201201stainless steel42,6201918,528,421,21,3 on request
K1938.221201stainless steel4,22,8222120,530,821,21,3 on request
K1938.241201stainless steel4,432422,922,233,221,21,3 on request
K1938.251201stainless steel4,432523,923,234,221,21,3 on request
K1938.261201stainless steel4,53,12624,924,235,521,21,3 on request
K1938.281501stainless steel4,73,22826,625,937,921,51,6 on request
K1938.301501stainless steel53,53028,627,940,521,51,6 on request
K1938.321501stainless steel5,23,63230,329,6432,51,51,6 on request
K1938.351501stainless steel5,63,9353332,246,82,51,51,6 on request
K1938.381751stainless steel5,84,2383635,250,22,51,751,85 on request
K1938.401751stainless steel64,44037,536,552,62,51,751,85 on request
K1938.451751stainless steel6,74,74542,541,559,12,51,751,85 on request
K1938.502001stainless steel6,95,1504745,864,52,522,15 on request
K1938.552001stainless steel7,25,4555250,870,22,522,15 on request
K1938.602001stainless steel7,45,8605755,875,62,522,15 on request
K1938.752501stainless steel8,47757270,592,732,52,65 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33