Product groups
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
K1594

Stainless steel cap nuts with collar and seal and shim washer...

go back

Item description/product images

DescriptionProduct description:

Set: cap nut with collar K1493 + Hygienic USIT® seal and shim washer K1491.

Only the combination of a cap nut with collar and the Hygienic USIT® seal and shim washer assures a cavity-free seal.

The cap nut with collar for Hygienic USIT® seal and shim washers is ideal for fastening in sterile areas and also conform to EHEDG regulations, which is confirmed with the relevant certificate.

Material:

Cap nut: stainless steel 1.4404.
Washer: stainless steel 1.4404.
Seal ring:
75 EPDM 295 (black).
70 EPDM 253815 (white).
75 Fluoroprene® XP 45 (blue).

Version:Cap nut: polished.Note:

The EHEDG certificate is only valid when a combination of cap nut with collar K1493 and specially matched Hygienic USIT® seal and shim washer K1491 is used.

Attention:

The function of the Hygienic USIT® screw connection system has been tested in combination with stainless steel materials and standard cleaning materials. The user must check that it is suitable for the application in question.

Accessory:Hexagon head screw with collar K1492.
Sockets with plastic inserts K1361.
Ring/open-end spanner with protective caps K1362.
Special features:
Stainless steel

Drawings

Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set

Item selection/filter

Order No.Component
material
Component
colour
D

D1D2D3HRSSWTApproval /
Certification
CADAcc.PriceOrder
K1594.041-blackM410,89,74,190,45174,8EHEDG on request
K1594.051-blackM511,810,75,1110,5186EHEDG on request
K1594.061-blackM61413,16,1130,551107,2EHEDG on request
K1594.081-blackM81816,98,1160,61139,6EHEDG on request
K1594.101-blackM102221,210,1200,751,51612EHEDG on request
K1594.121-blackM1226,625,512,1230,91,51814,4EHEDG on request
K1594.161-blackM163533,916,1301,21,52419,2EHEDG on request
K1594.04270 EPDM 253815whiteM410,89,74,190,45174,8EHEDG on request
K1594.05270 EPDM 253815whiteM511,810,75,1110,5186EHEDG on request
K1594.06270 EPDM 253815whiteM61413,16,1130,551107,2EHEDG on request
K1594.08270 EPDM 253815whiteM81816,98,1160,61139,6EHEDG on request
K1594.10270 EPDM 253815whiteM102221,210,1200,751,51612EHEDG on request
K1594.12270 EPDM 253815whiteM1226,625,512,1230,91,51814,4EHEDG on request
K1594.16270 EPDM 253815whiteM163533,916,1301,21,52419,2EHEDG on request
K1594.044fluoroprene XP 45blueM410,89,74,190,45174,8EHEDG on request
K1594.054fluoroprene XP 45blueM511,810,75,1110,5186EHEDG on request
K1594.064fluoroprene XP 45blueM61413,16,1130,551107,2EHEDG on request
K1594.084fluoroprene XP 45blueM81816,98,1160,61139,6EHEDG on request
K1594.104fluoroprene XP 45blueM102221,210,1200,751,51612EHEDG on request
K1594.124fluoroprene XP 45blueM1226,625,512,1230,91,51814,4EHEDG on request
K1594.164fluoroprene XP 45blueM163533,916,1301,21,52419,2EHEDG on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33