Product groups
DIN 433 washer, steel or stainless steel
K2099

DIN 433 washer, steel or stainless steel

go back

Item description/product images

DescriptionMaterial:Washers steel or stainless steel.Version:Steel bright or electro zinc-plated.
Stainless steel bright.
Note:DIN 433 washers are washers manufactured as per the DIN 433 standard. The washers are used to distribute the load over a larger area and prevent the screw head or nut from penetrating the material.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2099 DIN 433 washer, steel or stainless steel 150 kB
 Overview of standards for fasteners 713 kB

Drawings

DIN 433 washer, steel or stainless steel

Item selection/filter

Order No.Main
material
Surface finish
body
D1

D2Hfor
screws
CADAcc.PriceOrder
K2099.030steelbright3,260,5M3 on request
K2099.040steelbright4,380,5M4 on request
K2099.050steelbright5,391M5 on request
K2099.060steelbright6,4111,6M6 on request
K2099.080steelbright8,4151,6M8 on request
K2099.100steelbright10,5181,6M10 on request
K2099.120steelbright13202M12 on request
K2099.140steelbright15242,5M14 on request
K2099.160steelbright17282,5M16 on request
K2099.180steelbright19303M18 on request
K2099.200steelbright21343M20 on request
K2099.031steelgalvanised3,260,5M3 on request
K2099.041steelgalvanised4,380,5M4 on request
K2099.051steelgalvanised5,391M5 on request
K2099.061steelgalvanised6,4111,6M6 on request
K2099.081steelgalvanised8,4151,6M8 on request
K2099.101steelgalvanised10,5181,6M10 on request
K2099.121steelgalvanised13202M12 on request
K2099.141steelgalvanised15242,5M14 on request
K2099.161steelgalvanised17282,5M16 on request
K2099.181steelgalvanised19303M18 on request
K2099.201steelgalvanised21343M20 on request
K2099.1030stainless steel A2bright3,260,5M3 on request
K2099.1040stainless steel A2bright4,380,5M4 on request
K2099.1050stainless steel A2bright5,391M5 on request
K2099.1060stainless steel A2bright6,4111,6M6 on request
K2099.1080stainless steel A2bright8,4151,6M8 on request
K2099.1100stainless steel A2bright10,5181,6M10 on request
K2099.1120stainless steel A2bright13202M12 on request
K2099.1140stainless steel A2bright15242,5M14 on request
K2099.1160stainless steel A2bright17282,5M16 on request
K2099.6030stainless steel A4bright3,260,5M3 on request
K2099.6040stainless steel A4bright4,380,5M4 on request
K2099.6050stainless steel A4bright5,391M5 on request
K2099.6060stainless steel A4bright6,4111,6M6 on request
K2099.6080stainless steel A4bright8,4151,6M8 on request
K2099.6100stainless steel A4bright10,5181,6M10 on request
K2099.6120stainless steel A4bright13202M12 on request
K2099.6160stainless steel A4bright17282,5M16 on request
K2099.6180stainless steel A4bright19303M18 on request
K2099.6200stainless steel A4bright21343M20 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33