Product groups
Socket head screws DIN EN ISO 4762 with thread lock
K0869

Socket head screws DIN EN ISO 4762 with thread lock

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel (A 2).

Thread lock nylon.
Version:Steel grade 8.8, black.
Stainless steel A2-70, bright.
Drawing reference:
L2 = approx. 2x thread pitch
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0869 Socket head screws DIN EN ISO 4762 with thread lock 159 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB
 Screw surface finishes 121 kB

Drawings

Socket head screws DIN EN ISO 4762 with thread lock

Item selection/filter

Order No.Material

D

LLs
min.
Lg
max.
DKKL1SWTightening torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0869.804X10steelM41002,174530,150,22 on request
K0869.804X12steelM41202,174530,150,22 on request
K0869.804X16steelM41602,174630,150,22 on request
K0869.804X20steelM42002,174730,150,22 on request
K0869.804X25steelM42502,174730,150,22 on request
K0869.805X10steelM51002,48,55540,250,1 on request
K0869.805X12steelM51202,48,55640,250,1 on request
K0869.805X16steelM51602,48,55740,250,1 on request
K0869.805X20steelM52002,48,55740,250,1 on request
K0869.805X25steelM52502,48,55840,250,1 on request
K0869.805X30steelM530488,55840,250,1 on request
K0869.805X40steelM54014188,55840,250,1 on request
K0869.806X10steelM61003106550,450,25 on request
K0869.806X12steelM61203106650,450,25 on request
K0869.806X16steelM61603106750,450,25 on request
K0869.806X20steelM62003106750,450,25 on request
K0869.806X25steelM62503106850,450,25 on request
K0869.806X30steelM63003106850,450,25 on request
K0869.806X35steelM635611106850,450,25 on request
K0869.806X40steelM6401116106850,450,25 on request
K0869.806X45steelM6451621106850,450,25 on request
K0869.806X50steelM6502126106850,450,25 on request
K0869.808X16steelM81603,75138760,80,4 on request
K0869.808X20steelM82003,75138860,80,4 on request
K0869.808X25steelM82503,75138860,80,4 on request
K0869.808X30steelM83003,75138860,80,4 on request
K0869.808X35steelM83503,751381060,80,4 on request
K0869.808X40steelM8405,75121381060,80,4 on request
K0869.808X45steelM84510,75171381060,80,4 on request
K0869.810X25steelM102504,516101081,70,9 on request
K0869.810X30steelM103004,516101081,70,9 on request
K0869.810X40steelM104004,516101281,70,9 on request
K0869.810X50steelM105010,51816101281,70,9 on request
K0869.812X30steelM123005,25181210101,80,9 on request
K0869.812X40steelM124005,25181212101,80,9 on request
K0869.812X50steelM125005,25181212101,80,9 on request
K0869.904X10stainless steel A2M41002,174530,150,22 on request
K0869.904X12stainless steel A2M41202,174530,150,22 on request
K0869.904X16stainless steel A2M41602,174630,150,22 on request
K0869.904X20stainless steel A2M42002,174730,150,22 on request
K0869.904X25stainless steel A2M42502,174730,150,22 on request
K0869.905X10stainless steel A2M51002,48,55540,250,1 on request
K0869.905X12stainless steel A2M51202,48,55640,250,1 on request
K0869.905X16stainless steel A2M51602,48,55740,250,1 on request
K0869.905X20stainless steel A2M52002,48,55740,250,1 on request
K0869.905X25stainless steel A2M52502,48,55840,250,1 on request
K0869.905X30stainless steel A2M530488,55840,250,1 on request
K0869.905X40stainless steel A2M54014188,55840,250,1 on request
K0869.906X10stainless steel A2M61003106550,450,25 on request
K0869.906X12stainless steel A2M61203106650,450,25 on request
K0869.906X16stainless steel A2M61603106750,450,25 on request
K0869.906X20stainless steel A2M62003106750,450,25 on request
K0869.906X25stainless steel A2M62503106850,450,25 on request
K0869.906X30stainless steel A2M63003106850,450,25 on request
K0869.906X35stainless steel A2M635611106850,450,25 on request
K0869.906X40stainless steel A2M6401116106850,450,25 on request
K0869.906X45stainless steel A2M6451621106850,450,25 on request
K0869.906X50stainless steel A2M6502126106850,450,25 on request
K0869.908X16stainless steel A2M81603,75138760,80,4 on request
K0869.908X20stainless steel A2M82003,75138860,80,4 on request
K0869.908X25stainless steel A2M82503,75138860,80,4 on request
K0869.908X30stainless steel A2M83003,75138860,80,4 on request
K0869.908X35stainless steel A2M83503,751381060,80,4 on request
K0869.908X40stainless steel A2M8405,75121381060,80,4 on request
K0869.908X45stainless steel A2M84510,75171381060,80,4 on request
K0869.910X25stainless steel A2M102504,516101081,70,9 on request
K0869.910X30stainless steel A2M103004,516101081,70,9 on request
K0869.910X40stainless steel A2M104004,516101281,70,9 on request
K0869.910X50stainless steel A2M105010,51816101281,70,9 on request
K0869.912X30stainless steel A2M123006181210101,80,9 on request
K0869.912X40stainless steel A2M124006181212101,80,9 on request
K0869.912X50stainless steel A2M125006181212101,80,9 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33