Product groups

Item description/product images

DescriptionMaterial:Spring steel or 1.4122 stainless steel.Version:Phosphated spring steel.
Bright stainless steel.
Note:DIN 472 circlips are retaining rings which are mounted in a groove in a bore. They can withstand high axial forces between machine elements (e.g. bearings) and the groove in the ID in which the ring is mounted.Drawing reference:
1) installation space
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1939 Circlips for bores DIN 472 174 kB
 Overview of standards for fasteners 713 kB

Drawings

Circlips for bores DIN 472

Overview of items (compressed)

Item selection/filter
Order No.Main
material
ABD1D2D3D4D5HMCADAcc.PriceOrder
K1939.080800steel2,41,188,48,7310,80,9 on request
K1939.091000steel2,51,399,49,83,710,80,9 on request
K1939.101000steel3,21,41010,410,83,31,211,1 on request
K1939.121000steel3,41,71212,5134,91,511,1 on request
K1939.141000steel3,71,91414,615,16,21,711,1 on request
K1939.151000steel3,721515,716,27,21,711,1 on request
K1939.161000steel3,821616,817,381,711,1 on request
K1939.171000steel3,92,11717,818,38,81,711,1 on request
K1939.181000steel4,12,2181919,59,4211,1 on request
K1939.191000steel4,12,2192020,510,4211,1 on request
K1939.201000steel4,22,3202121,511,2211,1 on request
K1939.221000steel4,22,5222323,513,2211,1 on request
K1939.241200steel4,42,62425,225,914,821,21,3 on request
K1939.251200steel4,52,72526,226,915,521,21,3 on request
K1939.261200steel4,72,82627,227,916,121,21,3 on request
K1939.281200steel4,82,92829,430,117,921,21,3 on request
K1939.301200steel4,833031,432,119,921,21,3 on request
K1939.321200steel5,43,23233,734,420,62,51,21,3 on request
K1939.351500steel5,43,4353737,823,62,51,51,6 on request
K1939.381500steel5,53,7384040,826,42,51,51,6 on request
K1939.401750steel5,83,94042,543,527,82,51,751,85 on request
K1939.451750steel6,24,34547,548,5322,51,751,85 on request
K1939.471750steel6,44,44749,550,533,52,51,751,85 on request
K1939.502000steel6,54,6505354,236,32,522,15 on request
K1939.552000steel6,85555859,240,72,522,15 on request
K1939.602000steel7,35,4606364,244,72,522,15 on request
K1939.752500steel7,86,6757879,558,632,52,65 on request
K1939.080801stainless steel2,41,188,48,7310,80,9 on request
K1939.091001stainless steel2,51,399,49,83,710,80,9 on request
K1939.101001stainless steel3,21,41010,410,83,31,211,1 on request
K1939.121001stainless steel3,41,71212,5134,91,511,1 on request
K1939.141001stainless steel3,71,91414,615,16,21,711,1 on request
K1939.151001stainless steel3,721515,716,27,21,711,1 on request
K1939.161001stainless steel3,821616,817,381,711,1 on request
K1939.171001stainless steel3,92,11717,818,38,81,711,1 on request
K1939.191001stainless steel4,12,2192020,510,4211,1 on request
K1939.201001stainless steel4,22,3202121,511,2211,1 on request
K1939.221001stainless steel4,22,5222323,513,2211,1 on request
K1939.241201stainless steel4,42,62425,225,914,821,21,3 on request
K1939.251201stainless steel4,52,72526,226,915,521,21,3 on request
K1939.261201stainless steel4,72,82627,227,916,121,21,3 on request
K1939.281201stainless steel4,82,92829,430,117,921,21,3 on request
K1939.301201stainless steel4,833031,432,119,921,21,3 on request
K1939.321201stainless steel5,43,23233,734,420,62,51,21,3 on request
K1939.351501stainless steel5,43,4353737,823,62,51,51,6 on request
K1939.381501stainless steel5,53,7384040,826,42,51,51,6 on request
K1939.401751stainless steel5,83,94042,543,527,82,51,751,85 on request
K1939.451751stainless steel6,24,34547,548,5322,51,751,85 on request
K1939.502001stainless steel6,54,6505354,236,32,522,15 on request
K1939.552001stainless steel6,85555859,240,72,522,15 on request
K1939.602001stainless steel7,35,4606364,244,72,522,15 on request
K1939.752501stainless steel7,86,6757879,558,632,52,65 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33