Product groups
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
K1647

Hexagon head bolts, stainless steel with seal washer in...

go back

Item description/product images

DescriptionProduct description:The Hygienic DESIGN fastening system was specially developed for use in food-processing facilities. Special emphasis has been placed on the cleaning-optimised geometry and a surface finish of Ra ≤ 0.8 µm. Quick and easy product installation due to a pre-mounted sealing washer rounds off the overall package.Material:

Hex head bolt: stainless steel 1.4404.
Sealing washer: EU10/2011 and FDA conform thermoplastic (POM).

Version:Hex head bolt: Polished or unpolished stainless steel.
Sealing washer: RAL5002 - Ultramarine blue (POM).
Note:The contact face for the sealing ring must ideally be flat and perpendicular to the threaded hole and have a surface finish of Ra ≤ 0.8 µm.
Sealing ring is unsuitable for acidic cleaning (pH < 4) and oxidising agents.
Temperature range:-20 °C to +100 °C (POM).Advantages:Pre-installed, exchangable seal washer.
Foodstuff conform material.
Cleaning optimised geometry.
On request:Special versions.Attention:The suitability of the Hygienic DESIGN fasters for the respective application must be checked by the user. Depending on the loads and external influences (temperature, cleaning media, product media), the sealing washer should be inspected regularly and replaced if necessary.Accessory:Sealing washer K1649.
Stainless steel hex nut with sealing washer K1648.
Sockets with plastic inserts K1361.
Ring/open-end spanner with protective caps K1362.
Threaded version:M4 - M16.Supplied withHex head bolt incl. seal washer.Drawing reference:
1) Hex head bolt
2) Sealing washer
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1647 Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN 203 kB
 Tightening torques 17,9 kB

Drawings

Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN

Item selection/filter

Order No.FormForm definitionSurface finish
body
BD

D1D2HKLL1RSWCADAcc.PriceOrder
K1647.1104X08Awithout shaftpolished-M41011,25211,185,937 on request
K1647.1104X10Awithout shaftpolished-M41011,25211,1105,937 on request
K1647.1104X12Awithout shaftpolished-M41011,25211,1125,937 on request
K1647.1104X16Awithout shaftpolished-M41011,25211,1165,937 on request
K1647.1104X20Awithout shaftpolished-M41011,25211,1205,937 on request
K1647.1104X25Bwith shaftpolished14M41011,25211,1255,937 on request
K1647.1104X30Bwith shaftpolished14M41011,25211,1305,937 on request
K1647.1104X35Bwith shaftpolished14M41011,25211,1355,937 on request
K1647.1104X40Bwith shaftpolished14M41011,25211,1405,937 on request
K1647.1105X10Awithout shaftpolished-M51213,25213,1107,438 on request
K1647.1105X12Awithout shaftpolished-M51213,25213,1127,438 on request
K1647.1105X16Awithout shaftpolished-M51213,25213,1167,438 on request
K1647.1105X20Awithout shaftpolished-M51213,25213,1207,438 on request
K1647.1105X25Bwith shaftpolished16M51213,25213,1257,438 on request
K1647.1105X30Bwith shaftpolished16M51213,25213,1307,438 on request
K1647.1105X35Bwith shaftpolished16M51213,25213,1357,438 on request
K1647.1105X40Bwith shaftpolished16M51213,25213,1407,438 on request
K1647.1105X45Bwith shaftpolished16M51213,25213,1457,438 on request
K1647.1105X50Bwith shaftpolished16M51213,25213,1507,438 on request
K1647.1106X12Awithout shaftpolished-M61415,742,515,1129,1310 on request
K1647.1106X16Awithout shaftpolished-M61415,742,515,1169,1310 on request
K1647.1106X20Awithout shaftpolished-M61415,742,515,1209,1310 on request
K1647.1106X25Awithout shaftpolished-M61415,742,515,1259,1310 on request
K1647.1106X30Bwith shaftpolished18M61415,742,515,1309,1310 on request
K1647.1106X35Bwith shaftpolished18M61415,742,515,1359,1310 on request
K1647.1106X40Bwith shaftpolished18M61415,742,515,1409,1310 on request
K1647.1106X45Bwith shaftpolished18M61415,742,515,1459,1310 on request
K1647.1106X50Bwith shaftpolished18M61415,742,515,1509,1310 on request
K1647.1106X60Bwith shaftpolished18M61415,742,515,1609,1310 on request
K1647.1108X16Awithout shaftpolished-M81819,742,518,11611,7313 on request
K1647.1108X20Awithout shaftpolished-M81819,742,518,12011,7313 on request
K1647.1108X25Awithout shaftpolished-M81819,742,518,12511,7313 on request
K1647.1108X30Awithout shaftpolished-M81819,742,518,13011,7313 on request
K1647.1108X35Awithout shaftpolished-M81819,742,518,13511,7313 on request
K1647.1108X40Bwith shaftpolished22M81819,742,518,14011,7313 on request
K1647.1108X45Bwith shaftpolished22M81819,742,518,14511,7313 on request
K1647.1108X50Bwith shaftpolished22M81819,742,518,15011,7313 on request
K1647.1108X60Bwith shaftpolished22M81819,742,518,16011,7313 on request
K1647.1108X70Bwith shaftpolished22M81819,742,518,17011,7313 on request
K1647.1108X80Bwith shaftpolished22M81819,742,518,18011,7313 on request
K1647.1110X20Awithout shaftpolished-M102223,742,522,12015416 on request
K1647.1110X25Awithout shaftpolished-M102223,742,522,12515416 on request
K1647.1110X30Awithout shaftpolished-M102223,742,522,13015416 on request
K1647.1110X35Awithout shaftpolished-M102223,742,522,13515416 on request
K1647.1110X40Awithout shaftpolished-M102223,742,522,14015416 on request
K1647.1110X45Bwith shaftpolished26M102223,742,522,14515416 on request
K1647.1110X50Bwith shaftpolished26M102223,742,522,15015416 on request
K1647.1110X60Bwith shaftpolished26M102223,742,522,16015416 on request
K1647.1110X70Bwith shaftpolished26M102223,742,522,17015416 on request
K1647.1110X80Bwith shaftpolished26M102223,742,522,18015416 on request
K1647.1112X25Awithout shaftpolished-M122628,25325,12516,1518 on request
K1647.1112X30Awithout shaftpolished-M122628,25325,13016,1518 on request
K1647.1112X35Awithout shaftpolished-M122628,25325,13516,1518 on request
K1647.1112X40Awithout shaftpolished-M122628,25325,14016,1518 on request
K1647.1112X45Awithout shaftpolished-M122628,25325,14516,1518 on request
K1647.1112X50Bwith shaftpolished30M122628,25325,15016,1518 on request
K1647.1112X60Bwith shaftpolished30M122628,25325,16016,1518 on request
K1647.1112X70Bwith shaftpolished30M122628,25325,17016,1518 on request
K1647.1112X80Bwith shaftpolished30M122628,25325,18016,1518 on request
K1647.1116X30Awithout shaftpolished-M163537,25332,13021,8624 on request
K1647.1116X35Awithout shaftpolished-M163537,25332,13521,8624 on request
K1647.1116X40Awithout shaftpolished-M163537,25332,14021,8624 on request
K1647.1116X45Awithout shaftpolished-M163537,25332,14521,8624 on request
K1647.1116X50Awithout shaftpolished-M163537,25332,15021,8624 on request
K1647.1116X60Awithout shaftpolished-M163537,25332,16021,8624 on request
K1647.1116X70Bwith shaftpolished38M163537,25332,17021,8624 on request
K1647.1116X80Bwith shaftpolished38M163537,25332,18021,8624 on request
K1647.2104X08Awithout shaftnot polished-M41011,25211,185,937 on request
K1647.2104X10Awithout shaftnot polished-M41011,25211,1105,937 on request
K1647.2104X12Awithout shaftnot polished-M41011,25211,1125,937 on request
K1647.2104X16Awithout shaftnot polished-M41011,25211,1165,937 on request
K1647.2104X20Awithout shaftnot polished-M41011,25211,1205,937 on request
K1647.2104X25Bwith shaftnot polished14M41011,25211,1255,937 on request
K1647.2104X30Bwith shaftnot polished14M41011,25211,1305,937 on request
K1647.2104X35Bwith shaftnot polished14M41011,25211,1355,937 on request
K1647.2104X40Bwith shaftnot polished14M41011,25211,1405,937 on request
K1647.2105X10Awithout shaftnot polished-M51213,25213,1107,438 on request
K1647.2105X12Awithout shaftnot polished-M51213,25213,1127,438 on request
K1647.2105X16Awithout shaftnot polished-M51213,25213,1167,438 on request
K1647.2105X20Awithout shaftnot polished-M51213,25213,1207,438 on request
K1647.2105X25Bwith shaftnot polished16M51213,25213,1257,438 on request
K1647.2105X30Bwith shaftnot polished16M51213,25213,1307,438 on request
K1647.2105X35Bwith shaftnot polished16M51213,25213,1357,438 on request
K1647.2105X40Bwith shaftnot polished16M51213,25213,1407,438 on request
K1647.2105X45Bwith shaftnot polished16M51213,25213,1457,438 on request
K1647.2105X50Bwith shaftnot polished16M51213,25213,1507,438 on request
K1647.2106X12Awithout shaftnot polished-M61415,742,515,1129,1310 on request
K1647.2106X16Awithout shaftnot polished-M61415,742,515,1169,1310 on request
K1647.2106X20Awithout shaftnot polished-M61415,742,515,1209,1310 on request
K1647.2106X25Awithout shaftnot polished-M61415,742,515,1259,1310 on request
K1647.2106X30Bwith shaftnot polished18M61415,742,515,1309,1310 on request
K1647.2106X35Bwith shaftnot polished18M61415,742,515,1359,1310 on request
K1647.2106X40Bwith shaftnot polished18M61415,742,515,1409,1310 on request
K1647.2106X45Bwith shaftnot polished18M61415,742,515,1459,1310 on request
K1647.2106X50Bwith shaftnot polished18M61415,742,515,1509,1310 on request
K1647.2106X60Bwith shaftnot polished18M61415,742,515,1609,1310 on request
K1647.2108X16Awithout shaftnot polished-M81819,742,518,11611,7313 on request
K1647.2108X20Awithout shaftnot polished-M81819,742,518,12011,7313 on request
K1647.2108X25Awithout shaftnot polished-M81819,742,518,12511,7313 on request
K1647.2108X30Awithout shaftnot polished-M81819,742,518,13011,7313 on request
K1647.2108X35Awithout shaftnot polished-M81819,742,518,13511,7313 on request
K1647.2108X40Bwith shaftnot polished22M81819,742,518,14011,7313 on request
K1647.2108X45Bwith shaftnot polished22M81819,742,518,14511,7313 on request
K1647.2108X50Bwith shaftnot polished22M81819,742,518,15011,7313 on request
K1647.2108X60Bwith shaftnot polished22M81819,742,518,16011,7313 on request
K1647.2108X70Bwith shaftnot polished22M81819,742,518,17011,7313 on request
K1647.2108X80Bwith shaftnot polished22M81819,742,518,18011,7313 on request
K1647.2110X20Awithout shaftnot polished-M102223,742,522,12015416 on request
K1647.2110X25Awithout shaftnot polished-M102223,742,522,12515416 on request
K1647.2110X30Awithout shaftnot polished-M102223,742,522,13015416 on request
K1647.2110X35Awithout shaftnot polished-M102223,742,522,13515416 on request
K1647.2110X40Awithout shaftnot polished-M102223,742,522,14015416 on request
K1647.2110X45Bwith shaftnot polished26M102223,742,522,14515416 on request
K1647.2110X50Bwith shaftnot polished26M102223,742,522,15015416 on request
K1647.2110X60Bwith shaftnot polished26M102223,742,522,16015416 on request
K1647.2110X70Bwith shaftnot polished26M102223,742,522,17015416 on request
K1647.2110X80Bwith shaftnot polished26M102223,742,522,18015416 on request
K1647.2112X25Awithout shaftnot polished-M122628,25325,12516,1518 on request
K1647.2112X30Awithout shaftnot polished-M122628,25325,13016,1518 on request
K1647.2112X35Awithout shaftnot polished-M122628,25325,13516,1518 on request
K1647.2112X40Awithout shaftnot polished-M122628,25325,14016,1518 on request
K1647.2112X45Awithout shaftnot polished-M122628,25325,14516,1518 on request
K1647.2112X50Bwith shaftnot polished30M122628,25325,15016,1518 on request
K1647.2112X60Bwith shaftnot polished30M122628,25325,16016,1518 on request
K1647.2112X70Bwith shaftnot polished30M122628,25325,17016,1518 on request
K1647.2112X80Bwith shaftnot polished30M122628,25325,18016,1518 on request
K1647.2116X30Awithout shaftnot polished-M163537,25332,13021,8624 on request
K1647.2116X35Awithout shaftnot polished-M163537,25332,13521,8624 on request
K1647.2116X40Awithout shaftnot polished-M163537,25332,14021,8624 on request
K1647.2116X45Awithout shaftnot polished-M163537,25332,14521,8624 on request
K1647.2116X50Awithout shaftnot polished-M163537,25332,15021,8624 on request
K1647.2116X60Awithout shaftnot polished-M163537,25332,16021,8624 on request
K1647.2116X70Bwith shaftnot polished38M163537,25332,17021,8624 on request
K1647.2116X80Bwith shaftnot polished38M163537,25332,18021,8624 on request