Product groups
Shoulder screws with hexagon head similar to DIN 609
K0706

Shoulder screws with hexagon head similar to DIN 609

go back

Item description/product images

DescriptionMaterial:Steel.Version:Grade 8.8, black oxidised.
Shaft OD ground.
Note:Shoulder screws are used if the screw connection is subjected to transverse forces or if workpieces must be positioned relative to each other.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0706 Shoulder screws with hexagon head similar to DIN 609 156 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB
 Screw surface finishes 121 kB

Drawings

Shoulder screws with hexagon head similar to DIN 609

Item selection/filter

Order No.D1

DEKLLs
min.
Lg
max.
SWCADAcc.PriceOrder
K0706.09X259M814,385,325811,613 on request
K0706.09X309M814,385,3301316,613 on request
K0706.09X359M814,385,3351821,613 on request
K0706.09X409M814,385,3402326,613 on request
K0706.09X459M814,385,3452831,613 on request
K0706.09X509M814,385,3503336,613 on request
K0706.09X609M814,385,3604144,613 on request
K0706.11X3011M1017,776,4301013,917 on request
K0706.11X3511M1017,776,4351518,917 on request
K0706.11X4011M1017,776,4402023,917 on request
K0706.11X4511M1017,776,4452528,917 on request
K0706.11X5011M1017,776,4503033,917 on request
K0706.11X6011M1017,776,4603841,917 on request
K0706.11X7011M1017,776,4704851,917 on request
K0706.11X8011M1017,776,4805861,917 on request
K0706.11X9011M1017,776,4906871,917 on request
K0706.11X10011M1017,776,41007881,917 on request
K0706.13X3513M1219,857,53511,515,719 on request
K0706.13X4013M1219,857,54016,520,719 on request
K0706.13X4513M1219,857,54521,525,719 on request
K0706.13X5013M1219,857,55026,530,719 on request
K0706.13X6013M1219,857,56034,538,719 on request
K0706.13X7013M1219,857,57044,548,719 on request
K0706.13X8013M1219,857,58054,558,719 on request
K0706.13X9013M1219,857,59064,568,719 on request
K0706.13X10013M1219,857,510074,578,719 on request
K0706.17X4017M1626,17104011,51624 on request
K0706.17X4517M1626,17104516,52124 on request
K0706.17X5017M1626,17105021,52624 on request
K0706.17X6017M1626,17106029,53424 on request
K0706.17X7017M1626,17107039,54424 on request
K0706.17X8017M1626,17108049,55424 on request
K0706.17X9017M1626,17109059,56424 on request
K0706.17X10017M1626,171010069,57424 on request
K0706.21X5021M2032,9512,55017,522,730 on request
K0706.21X6021M2032,9512,56025,530,730 on request
K0706.21X7021M2032,9512,57035,540,730 on request
K0706.21X8021M2032,9512,58045,550,730 on request
K0706.21X9021M2032,9512,59055,560,730 on request
K0706.21X10021M2032,9512,510065,570,730 on request
K0706.21X12021M2032,9512,512085,590,730 on request
K0706.25X6025M2439,3515601924,836 on request
K0706.25X7025M2439,3515702934,836 on request
K0706.25X8025M2439,3515803944,836 on request
K0706.25X9025M2439,3515904954,836 on request
K0706.25X10025M2439,35151005964,836 on request
K0706.25X12025M2439,35151207984,836 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33