Product groups
T-thrust screwswith fixed or sliding T-bar, DIN 6304 or DIN 6306
K0756

T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306

go back

Item description/product images

Back to group overview
DescriptionMaterial:Steel.Version:Black oxidised. Thrust pin hardened.Note:By the thrust screws with sliding T-bar the bar is held in any desired position by a spring in the body. End stops prevent the bar falling out. By the fixed handles the T-bar is pressed in.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0756 T-thrust screwswith fixed or sliding T-bar, DIN 6304 or DIN 6306 160 kB

Drawings (total overview)

T-thrust screwswith fixed or sliding T-bar, DIN 6304 or DIN 6306

Item selection/filter

Order No.

Version 1D1D2D3D4L1L2L3L5Z2CADAcc.PriceOrder
K0756.106X40fixed t-barM61254,5401050306 on request
K0756.106X50fixed t-barM61254,5501050406 on request
K0756.108X50fixed t-barM81466501260357,5 on request
K0756.108X60fixed t-barM81466601260457,5 on request
K0756.110X60fixed t-barM101888601480409 on request
K0756.110X70fixed t-barM101888701480509 on request
K0756.112X70fixed t-barM122010870181005010 on request
K0756.112X80fixed t-barM122010880181006010 on request
K0756.116X75fixed t-barM1624121275201205512 on request
K0756.116X90fixed t-barM1624121290201207012 on request
K0756.116X110fixed t-barM16241212110201209012 on request
K0756.120X75fixed t-barM20301615,575281405514 on request
K0756.120X90fixed t-barM20301615,590281407014 on request
K0756.120X110fixed t-barM20301615,5110281409014 on request
K0756.210X40sliding t-barM101888403280309 on request
K0756.210X50sliding t-barM101888503280409 on request
K0756.212X50sliding t-barM122010850351004010 on request
K0756.212X60sliding t-barM122010860351005010 on request
K0756.216X55sliding t-barM1624131255401204512 on request
K0756.216X70sliding t-barM1624131270401206012 on request
K0756.216X90sliding t-barM1624131290401208012 on request
K0756.220X55sliding t-barM20301615,555451404514 on request
K0756.220X70sliding t-barM20301615,570451406014 on request
K0756.220X90sliding t-barM20301615,590451408014 on request