Product groups
Star grips similar to DIN 6336 metal parts stainless steel
K1016

Star grips similar to DIN 6336 metal parts stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Thermoset PF 31, black.
Bushing or threaded pin stainless steel 1.4301.

Version:High-gloss polished.On request:Other colours.Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1016 Star grips similar to DIN 6336 metal parts stainless steel 130 kB

Drawings (total overview)

Star grips similar to DIN 6336 metal parts stainless steel

Star grips similar to DIN 6336 metal parts stainless steel Form K with tapped bush

More information

Drawings

Star grips similar to DIN 6336 metal parts stainless steel Form K with tapped bush

Item selection/filter

Order No.FormD

D1D8HH3TCADAcc.PriceOrder
K1016.22505KM525121687,5 on request
K1016.23206KM63214201012 on request
K1016.24008KM84018251314 on request
K1016.25010KM105022321718 on request
K1016.26312KM126326402122 on request
K1016.28016KM168035502524 on request

Star grips similar to DIN 6336, metal parts stainless steel Form L with external thread

More information

Drawings

Star grips similar to DIN 6336, metal parts stainless steel Form L with external thread

Item selection/filter

Order No.

Form

DD1D8HH3LCADAcc.PriceOrder
K1016.42505X15LM5251216815 on request
K1016.42505X20LM5251216820 on request
K1016.42505X25LM5251216825 on request
K1016.43206X15LM63214201015 on request
K1016.43206X20LM63214201020 on request
K1016.43206X25LM63214201025 on request
K1016.43206X30LM63214201030 on request
K1016.43206X40LM63214201040 on request
K1016.44008X20LM84018251320 on request
K1016.44008X25LM84018251325 on request
K1016.44008X30LM84018251330 on request
K1016.44008X40LM84018251340 on request
K1016.44008X50LM84018251350 on request
K1016.45010X25LM105022321725 on request
K1016.45010X30LM105022321730 on request
K1016.45010X40LM105022321740 on request
K1016.45010X50LM105022321750 on request
K1016.46312X30LM126326402130 on request
K1016.46312X40LM126326402140 on request
K1016.46312X50LM126326402150 on request
K1016.46312X60LM126326402160 on request
K1016.48016X30LM168035502530 on request
K1016.48016X40LM168035502540 on request
K1016.48016X50LM168035502550 on request
K1016.48016X60LM168035502560 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33