Product groups
Star grips, plastic, metal detectable with protruding steel bush
K0153

Star grips, plastic, metal detectable with protruding steel bush

go back

Item description/product images

Show/filter all items
DescriptionProduct description:The metal detectable operating parts are made from a EU10/2011 and FDA conform plastic granulate.
Due to special additives to the plastic granulate, it is possible for metal detectors (induction technology) to detect plastic particles from a size of 0.027 cm³ (3x3x3 mm). This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of metal detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material:

Thermoplastic (fibreglass reinforced polyamide), metal detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.

Version:Thermoplastic black-grey RAL 7021.
Steel parts bright stainless steel.
Note:The metal detectable additive can lead to partial colour variations in the plastic surface.Application:- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range:-20°C to +100°C.Advantages:Metal detectable.
Detections volume ≥ 0.027 cm³.
Foodstuff conform material.
Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0153 Star grips, plastic, metal detectable with protruding steel bush 199 kB

Drawings (total overview)

Star grips, plastic, metal detectable with protruding steel bush

Star grips, plastic, metal detectable with protruding steel bush, Form K, with tapped bush

More information

Drawings

Star grips, plastic, metal detectable with protruding steel bush, Form K, with tapped bush

Item selection/filter

Order No.FormD

D1D2HH2H3TCADAcc.PriceOrder
K0153.14306KM63213,521119,512 on request
K0153.14308KM84013,525131012 on request
K0153.14310KM10501932171217 on request

Star grips, plastic, metal detectable with protruding steel bush, Form L, with external thread

More information

Drawings

Star grips, plastic, metal detectable with protruding steel bush, Form L, with external thread

Item selection/filter

Order No.FormD

D1D2HH2H3LCADAcc.PriceOrder
K0153.14506X20LM63213,521119,520 on request
K0153.14508X20LM84013,525131020 on request
K0153.14508X30LM84013,525131030 on request
K0153.14510X30LM10501950321230 on request
K0153.14510X40LM10501950321240 on request