Product groups
Palm grips similar to DIN 6335, metal parts stainless steel
K1017

Palm grips similar to DIN 6335, metal parts stainless steel

go back

Item description/product images

DescriptionMaterial:

Thermoset PF 31, black.
Metal parts stainless steel 1.4301.

Version:High-gloss polished, black.Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1017 Palm grips similar to DIN 6335, metal parts stainless steel 198 kB

Drawings (total overview)

Palm grips similar to DIN 6335, metal parts stainless steel

Palm grips metal parts stainless steel Form K with tapped bush

More information

Drawings

Palm grips metal parts stainless steel Form K with tapped bush

Item selection/filter

Order No.Form

Component
material
DD1D8HH3TCADAcc.PriceOrder
K1017.22505Kstainless steelM525121689,5 on request
K1017.23206Kstainless steelM63214201012 on request
K1017.24008Kstainless steelM84018251314 on request
K1017.25010Kstainless steelM105022322018 on request
K1017.26312Kstainless steelM126326402522 on request

Palm grips metal parts stainless-steel Form L with external thread

More information

Drawings

Palm grips metal parts stainless-steel Form L with external thread

Item selection/filter

Order No.Form

Component
material
DD1D8HH3LCADAcc.PriceOrder
K1017.52505X15Lstainless steelM5251216815 on request
K1017.52505X20Lstainless steelM5251216820 on request
K1017.53206X15Lstainless steelM63214201015 on request
K1017.53206X20Lstainless steelM63214201020 on request
K1017.53206X25Lstainless steelM63214201025 on request
K1017.53206X30Lstainless steelM63214201030 on request
K1017.53206X40Lstainless steelM63214201040 on request
K1017.53206X50Lstainless steelM63214201050 on request
K1017.54008X20Lstainless steelM84018251320 on request
K1017.54008X25Lstainless steelM84018251325 on request
K1017.54008X30Lstainless steelM84018251330 on request
K1017.54008X40Lstainless steelM84018251340 on request
K1017.54008X50Lstainless steelM84018251350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33