Product groups
Palm gripssimilar to DIN 6335
K0148

Palm grips similar to DIN 6335

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Black thermoset PF 31.
Bush and screw electro zinc-plated steel.
Version:High-gloss polished.Drawing reference:
Form E: projecting steel bush
Form G: blind hole
Form K: tapped bush
Form L: external thread
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0148 Palm gripssimilar to DIN 6335 224 kB

Drawings (total overview)

Palm gripssimilar to DIN 6335

Palm grips, similar to DIN 6335, Form E with protruding steel bush

More information

Drawings

Palm grips, similar to DIN 6335, Form E with protruding steel bush

Item selection/filter

Order No.

FormDD1D8HH5H6TCADAcc.PriceOrder
K0148.306EM632122391212 on request
K0148.308EM8401426101315 on request
K0148.310EM10501832121818 on request
K0148.312EM12632040142322 on request
K0148.316EM16802550172828 on request

Palm grips, similar to DIN 6335, Form G with blind hole

More information

Drawings

Palm grips, similar to DIN 6335, Form G with blind hole

Item selection/filter

Order No.

FormDD1D8HH3TCADAcc.PriceOrder
K0148.405G5251216812 on request
K0148.406G63214201015 on request
K0148.408G84018251318 on request
K0148.410G105022322021 on request
K0148.412G126326402525 on request

Palm grips, similar to DIN 6335, Form K with tapped bush

More information

Drawings

Palm grips, similar to DIN 6335, Form K with tapped bush

Item selection/filter

Order No.

FormDD1D8HH3TCADAcc.PriceOrder
K0148.205KM525121689,5 on request
K0148.206KM63214201012 on request
K0148.208KM84018251314 on request
K0148.210KM105022322018 on request
K0148.212KM126326402522 on request
K0148.216KM168035503030 on request

Palm grips, similar to DIN 6335, Form L with external thread

More information

Drawings

Palm grips, similar to DIN 6335, Form L with external thread

Item selection/filter

Order No.FormDD1D8HH3LCADAcc.PriceOrder
K0148.505X15LM5251216815 on request
K0148.505X20LM5251216820 on request
K0148.505X25LM5251216825 on request
K0148.505X30LM5251216830 on request
K0148.505X40LM5251216840 on request
K0148.505X50LM5251216850 on request
K0148.506X15LM63214201015 on request
K0148.506X20LM63214201020 on request
K0148.506X25LM63214201025 on request
K0148.506X30LM63214201030 on request
K0148.506X40LM63214201040 on request
K0148.506X50LM63214201050 on request
K0148.508X20LM84018251320 on request
K0148.508X25LM84018251325 on request
K0148.508X30LM84018251330 on request
K0148.508X35LM84018251335 on request
K0148.508X40LM84018251340 on request
K0148.508X45LM84018251345 on request
K0148.508X50LM84018251350 on request
K0148.510X20LM105022322020 on request
K0148.510X25LM105022322025 on request
K0148.510X30LM105022322030 on request
K0148.510X35LM105022322035 on request
K0148.510X40LM105022322040 on request
K0148.510X45LM105022322045 on request
K0148.510X50LM105022322050 on request
K0148.512X20LM126326402520 on request
K0148.512X30LM126326402530 on request
K0148.512X40LM126326402540 on request
K0148.512X50LM126326402550 on request
K0148.512X60LM126326402560 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33