Product groups
Mushroom knobs internal thread with high head for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
K1308

Mushroom knobs internal thread with high head for Hygienic...

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4404.

Version:High-gloss polished.Note:

The high head makes the mushroom knob ideal for manual pull and push movements.

The complete surface is polished to a high gloss with a surface finish of much less than Ra 0.8 µm. The contour is produced with generous radii and transitions. It doesn't matter in which position the mushroom knob is mounted, dirt and residue from products or cleaners seldom adheres. Easy cleaning is ensured.

The Hygienic USIT® sealing and shim washers from Freudenberg Process are used to seal the screw-on point. The shaft of the mushroom knob is specially designed to suit this seal. An almost cavity-free seal of the screw-on point is created which satisfies hygienic regulations.

On request:Inch threads, thread depths, form variations.Accessory:

Hygienic USIT® sealing and shim washer K1491 for the screw-on surface.

Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1308 Mushroom knobs internal thread with high head for Hygienic USIT® sealing and shim washer Freudenberg Process Seals 148 kB
 Technical information Hygienic USIT ® 324 kB

Drawings

Mushroom knobs internal thread with high head for Hygienic USIT® sealing and shim washer Freudenberg Process Seals

Item selection/filter

Order No.DD1

D2HH1TRR1CADAcc.PriceOrder
K1308.2004M42010,81981030,45 on request
K1308.2105M52111,821101230,5 on request
K1308.2506M62514,225121230,55 on request
K1308.3308M8331833151640,7 on request
K1308.4010M104022,340192040,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33